





BMEP585040C
Range of product | Modicon M580 |
---|---|
Product or component type | Processor module |
Impregnation material | Conformal coated |
Number of racks | 8 |
---|---|
Local I/O processor capacity (discrete) | 5120 I/O |
Local I/O processor capacity (analog) | 1280 I/O |
Number of application specific channel (local rack) | 180 |
Application specific I/O | Accurate time stamping Motion control Serial link HART SSI encoder Counter |
Checks | Process control |
Control channels | Programmable loops |
Integrated connection type | 1 Ethernet TCP/IP for service port 2 Ethernet TCP/IP for device network USB type mini B |
Number of remote I/O station | 31 - 2 rack(s) per remote drop |
Number of distributed equipment | 64 |
Communication module processor capacity | 16 AS-Interface module 6 Ethernet communication module |
Communication service | RIO scanner DIO scanner |
Memory description | Expandable flash, 4 GB for data storage Integrated RAM, 10 kB for system memory Integrated RAM, 24 MB for program Integrated RAM, 4096 kB for data |
Application structure | 1 periodic fast task 2 auxiliary tasks 128 event tasks 1 cyclic/periodic master task |
Number of instructions per ms | 40 Kinst/ms 65 % Boolean + 35 % fixed arithmetic 50 Kinst/ms 100 % Boolean |
Current consumption | 300 mA at 24 V DC |
MTBF reliability | 775000 H |
Marking | CE |
Vibration resistance | 3 gn |
---|---|
Shock resistance | 30 gn |
Ambient air temperature for operation | -25…60 °C |
Ambient air temperature for storage | -40…85 °C |
Operating altitude | 0...2000 m 2000...5000 m with derating factor |
Relative humidity | 5…95 % at 55 °C without condensation |
IP degree of protection | IP20 |
Directives | 2014/35/EU - low voltage directive 2014/30/EU - electromagnetic compatibility 2014/34/EU - ATEX directive |
Product certifications | CE UL CSA RCM EAC Merchant Navy ATEX zone 2/22 IECEx zone 2/22 |
Standards | IEC 61131-2 IEC 61010-2-201 UL 61010-2-201 CSA C22.2 No 61010-2-201 IACS E10 EN/IEC 61000-6-5, interface type 1 and type 2 EN/IEC 61850-3, location G IEC 60079-0 |
Environmental characteristic | Gas resistant class Gx conforming to ISA S71.04 Gas resistant class 3C4 conforming to IEC 60721-3-3 Dust resistant class 3S4 conforming to IEC 60721-3-3 Sand resistant class 3S4 conforming to IEC 60721-3-3 Salt resistant level 2 conforming to IEC 68252 Mold growth resistant class 3B2 conforming to IEC 60721-3-3 Fungal spore resistant class 3B2 conforming to IEC 60721-3-3 Hazardous location class I division 2 |
Protective treatment | Conformal coating |
Supply | Internal power supply via rack |
Status LED | 1 LED (green) processor running (RUN) 1 LED (red) processor or system fault (ERR) 1 LED (red) I/O module fault (I/O) 1 LED (green) download in progress (DL) 1 LED (red) memory card or CPU flash fault (BACKUP) 1 LED (green/red) ETH MS (Ethernet port configuration status) 1 LED (green/red) Eth NS (Ethernet network status) 1 LED (green) I/O values overrided by user (FORCED IO) |
Net weight | 0.849 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 8.500 cm |
Package 1 Width | 17.500 cm |
Package 1 Length | 25.000 cm |
Package 1 Weight | 880.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 6 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 5.730 kg |
a: additional space below the rack to accommodate the height of the CPU. For an X Bus rack, the value is 30.9 mm (1.217 in.); for an Ethernet rack, the value is 29.49 mm (1.161 in.).
b: the height of the rack. For an X Bus rack, the height is 103.7 mm (4.083 in.); for an Ethernet rack, the height is 105.11 mm (4.138 in.).
c: the height of the main local rack, 134.6 mm (5.299 in.)
a: enclosure depth: 135 mm (5.315 in.)
b: wiring + module depth: > 146 mm (5.748 in.)
c: wiring + module + DIN rail depth: > 156 mm (6.142 in.)
d: rack height: for an X Bus rack 103.7 mm (4.083 in.); for an Ethernet rack, 105.11 mm (4.138 in.)
e: module height: 134.6 mm (5.299 in.)
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.