





BMEXBP1002H
Range of product | Modicon X80 |
---|---|
Accessory / separate part type | Ruggedized rack |
Product specific application | For severe environments |
Number of slots | 8 bus X + Ethernet 2 bus X |
---|---|
Product compatibility | Specific application module BMX processor BMXCPS4002 BME processor I/O module |
Power consumption in W | 251 mW 3.3 V DC 3.9 W 24 V DC |
Electrical connection | 1 connector (XBE) expansion module |
Fixing mode | By 4 M6 screws, mounting on plate By 4 screws - diameter: 4.32…6.35 mm, mounting on panel |
Current consumption | 162 mA at 24 V DC 76 mA at 3.3 V DC |
MTBF reliability | 1184170 H |
Net weight | 1.37 kg |
IP degree of protection | IP20 |
---|---|
Ambient air temperature for operation | -25…70 °C |
Relative humidity | 5…95 % without condensation |
Directives | 2014/35/EU - low voltage directive 2014/30/EU - electromagnetic compatibility 2014/34/EU - ATEX directive |
Product certifications | CE UL CSA RCM EAC Merchant Navy ATEX zone 2/22 IECEx zone 2/22 |
Standards | IEC 61131-2 IEC 61010-2-201 UL 61010-2-201 CSA C22.2 No 61010-2-201 IACS E10 IEC 61000-6-5, interface type 1 and type 2 IEC 61850-3, location G IEC 60079-0 |
Environmental characteristic | Gas resistant class Gx conforming to ISA S71.04 Gas resistant class 3C4 conforming to IEC 60721-3-3 Dust resistant class 3S4 conforming to IEC 60721-3-3 Sand resistant class 3S4 conforming to IEC 60721-3-3 Salt resistant level 2 conforming to IEC 68252 Mold growth resistant class 3B2 conforming to IEC 60721-3-3 Fungal spore resistant class 3B2 conforming to IEC 60721-3-3 Hazardous location class I division 2 |
Protective treatment | Conformal coating |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 6.500 cm |
Package 1 Width | 15.000 cm |
Package 1 Length | 58.500 cm |
Package 1 Weight | 1.369 kg |
Unit Type of Package 2 | S04 |
Number of Units in Package 2 | 8 |
Package 2 Height | 30.000 cm |
Package 2 Width | 40.000 cm |
Package 2 Length | 60.000 cm |
Package 2 Weight | 11.520 kg |
Dimensions in mm
a | b | c | |
---|---|---|---|
Empty Rack | Rack With Extender Module Mounted | ||
506.20 | 507.38 | 105.11 NOTE: Overall height is 134.6 with a CPU mounted. | 19 |
Dimensions in in.
a | b | c | |
---|---|---|---|
Empty Rack | Rack With Extender Module Mounted | ||
19.93 | 19.97 | 4.14 NOTE: Overall height is 5.30 with a CPU mounted. | 0.75 |
Minimum Clearance of a typical installation in a cabinet with ducts
a Side clearance: > 40 mm (1.57 in.)
b Top and bottom clearance with surrounding objects: > 20 mm (0.79 in.)
1 Installation or casing
2 Wiring duct or tray
NOTE: You can use M4, M5, M6, or UNC #6 screws in the fastening holes.
Dimensions in mm
a | b |
---|---|
462.90 | 475.60 |
Dimensions in in.
a | b |
---|---|
18.22 | 18.72 |
Fasten the rack with four M4, M5, M6 or UNC #6 screws
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.