
Roll over image to zoom in





+ 3
BMXP3420102
Environmental Data
Total lifecycle Carbon footprint
114
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Compatible Software
This processor module is part of the Modicon M340 range, an offer of Programmable Automation Controllers (PAC). It offers a maximum of 4 rack configuration, 36 application specific channels, 63 CANopen slaves and 11 slots. It is a processor module with a current consumption of 90mA at 24V DC, works with internal power supply. This product is robust, high quality and based on the latest innovative technology. Communication processor module interfaces are 2 Ethernet modules and 4 AS-Interface modules. It is supplied with a memory card for backup of programs, constants, symbols and data. It is an IP20 rated product. The module has 1024 multi-rack, 704 single-rack configuration discrete I/O processor capacity and 256 multi-rack, 66 single-rack configuration analog I/O processor capacity. It supports up to 800kbps 0m to 40m, 0m to 6m transmission rate. It weighs 0.21kg. It is suitable for process industries, renewable energies, water, cement, manufacturing, infrastructures and machines applications. This product is certified by CE. It meets EN 61131-2, EN 61000-6-4, EN 61000-6-2 and EN 61010-2-201 standards. This processor module is compatible with Modicon M340 Programmable Logic Controllers (PLC). It is supplied with memory card (BMXRMS008MP) backup of programs, constants, symbols and data, internal RAM 4096kB, internal RAM 256kB data, internal RAM 3584kB program constants and symbols. Compact-shaped, Modicon M340 offers in small box flexibility and integrated functions. In the heart of process, it provides you plug and work solutions with both Schneider Electric and third party devices.
Range of product | Modicon M340 automation platform |
---|---|
Product or component type | Processor module |
Number of racks | 4 |
Number of slots | 11 |
Discrete I/O processor capacity | 1024 I/O multi-rack configuration 704 I/O single-rack configuration |
Analogue I/O processor capacity | 256 I/O multi-rack configuration 66 I/O single-rack configuration |
Number of application specific channel | 36 |
Monitoring | Diagnostic counters Modbus Event counters Modbus |
Control channels | Programmable loops |
---|---|
Motion control | Independent axis CANopen |
Integrated connection type | Non isolated serial link RJ45 character mode, transmission mode: asynchronous in baseband, RS232C, transmission mode: 2 twisted shielded pairs at 0.3...19.2 kbit/s full duplex Non isolated serial link RJ45 character mode, transmission mode: asynchronous in baseband, RS485, transmission mode: 1 twisted shielded pair at 0.3...19.2 kbit/s half duplex Non isolated serial link RJ45, master/slave Modbus, RTU/ASCII, transmission mode: asynchronous in baseband, RS232C, transmission mode: 1 twisted shielded pair at 0.3...19.2 kbit/s half duplex Non isolated serial link RJ45, master/slave Modbus, RTU/ASCII, transmission mode: asynchronous in baseband, RS485, transmission mode: 1 twisted shielded pair at 0.3...19.2 kbit/s half duplex USB port at 12 Mbit/s CANopen master bus SUB-D 9, transmission mode: 2 twisted shielded pairs at 20 kbit/s...1 Mbit/s |
Communication module processor capacity | 2 Ethernet communication module 4 AS-Interface module |
embedded communication service | Network management (NMT) CANopen Process Data Object (PDO) CANopen Service Data Object (SDO) CANopen Special functions (SYNC, EMCY, TIME) CANopen |
Transmission rate | 1 Mbit/s 0…20 m 0…0.6 m 125 kbit/s 0…500 m 0…10 m 20 kbit/s 0…2500 m 0…300 m 250 kbit/s 0…250 m 0…10 m 50 kbit/s 0…1000 m 0…120 m 500 kbit/s 0…100 m 0…10 m 800 kbit/s 0…40 m 0…6 m |
Bus type | CANopen M20 DS 301 V4.02 devices linked by daisy-chaining or tap junctions CSMA/CA CANopen M20 DS 303-2 devices linked by daisy-chaining or tap junctions CSMA/CA CANopen M20 DS 405 devices linked by daisy-chaining or tap junctions CSMA/CA |
Number of server device(s) | 63 CANopen |
Number of devices per segment | 0…32 (character mode) 0…32 (Modbus) 0…16 for <205 m (CANopen) 0…32 for <185 m (CANopen) 0…64 for <160 m (CANopen) |
Number of devices | 2 point-to-point character mode 2 point-to-point Modbus |
Bus length | 0…10 m serial link non isolated character mode segment 0…10 m serial link non isolated Modbus segment 0…1000 m serial link isolated character mode segment 0…1000 m serial link isolated Modbus segment 0…15 m character mode point-to-point 0…15 m Modbus point-to-point |
Maximum tap links length | <15 m serial link non isolated character mode segment <15 m serial link non isolated Modbus segment <40 m serial link isolated character mode segment <40 m serial link isolated Modbus segment |
Number of addresses | 0…248 for character mode 0…248 for Modbus |
Requests | 1 K data bytes per request character mode 252 data bytes per RTU request Modbus 504 data bytes per ASCII request Modbus |
Control parameter | One CRC on each frame (RTU) Modbus One LRC on each frame (ASCII) character mode One LRC on each frame (ASCII) Modbus |
Memory description | Supplied memory card (BMXRMS008MP) backup of programs, constants, symbols and data Internal RAM 4096 kB Internal RAM 256 kB data Internal RAM 3584 kB program constants and symbols |
Maximum size of object areas | 256 kB unlocated internal data 32634 %Mi located internal bits |
Default size of object areas | 1024 %MWi internal words located internal data 256 %KWi constant words located internal data 512 %Mi located internal bits |
Application structure | No auxiliary task 1 cyclic/periodic master task 1 periodic fast task 64 event tasks |
Execution time per instruction | 0.12 µs Boolean 0.17 µs double-length words 0.25 µs single-length words 1.16 µs floating points |
Number of instructions per ms | 6.4 Kinst/ms 65 % Boolean + 35 % fixed arithmetic 8.1 Kinst/ms 100 % Boolean |
System overhead | 0.13 ms for fast task 0.7 ms for master task |
Current consumption | 90 mA at 24 V DC |
Supply | Internal power supply via rack |
Marking | CE |
Status LED | 1 LED (green) integrated machine/installation bus operational (CAN RUN) 1 LED (green) processor running (RUN) 1 LED (red) I/O module fault (I/O) 1 LED (red) integrated machine/installation bus fault (CAN ERR) 1 LED (red) memory card fault (CARD ERR) 1 LED (red) processor or system fault (ERR) 1 LED (yellow) activity on Modbus (SER COM) |
Net weight | 0.21 kg |
Ambient air temperature for operation | 0…60 °C |
---|---|
Relative humidity | 10…95 % without condensation |
IP degree of protection | IP20 |
Protective treatment | TC |
Directives | 2014/35/EU - low voltage directive 2014/30/EU - electromagnetic compatibility |
Product certifications | CE UL CSA RCM EAC Merchant Navy |
Standards | EN 61131-2 EN/IEC 61010-2-201 UL 61010-2-201 CSA C22.2 No 61010-2-201 IACS E10 EN/IEC 61000-6-5, interface type 1 and type 2 EN/IEC 61850-3, location G |
Environmental characteristic | Hazardous location class I division 2 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.400 cm |
Package 1 Width | 11.500 cm |
Package 1 Length | 12.400 cm |
Package 1 Weight | 249.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 15 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 4.058 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
114
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
End of life manual availability
Take-back
No
Modules Mounted on Racks
Dimensions
(1)
With removable terminal block (cage, screw or spring).
(2)
With FCN connector.
(3)
On AM1 ED rail: 35 mm wide, 15 mm deep. Only possible with BMXXBP0400/0400H/0600/0600H/0800/0800H rack.
Rack references | a in mm | a in in. |
---|---|---|
BMXXBP0400 and BMXXBP0400H | 242.4 | 09.54 |
BMXXBP0600 and BMXXBP0600H | 307.6 | 12.11 |
BMXXBP0800 and BMXXBP0800H | 372.8 | 14.68 |
BMXXBP1200 and BMXXBP1200H | 503.2 | 19.81 |
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.