
Roll over image to zoom in

BMXRMS004GPF
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This SD card is part of the Modicon M580 range, an offer of Programmable Automation Controllers (PAC) and safety Programmable Logic Controllers (PLC) with built-in Ethernet. This SD flash memory card is an accessory of M580 processor. It is designed with data storage memory capacity of 4GB and application saving of 64MB. This product is robust, high quality and based on the latest innovative technology. Data retention time is 10 years. It offers 100000 cycles number of write. It weighs 0.002kg. It is suitable for medium to large process applications. This memory card is compatible with Modicon M580 BMEP58 processor. The SD card is to be inserted in the front slot equipped with a protective door. The benefits of Modicon M580 are reduced time to market, improved reliability and sustainability, improved productivity with high performance and increased operating profitability due to improved access to data.
Range of product | Modicon M580 |
---|---|
Accessory / separate part type | Memory card |
Product compatibility | BMEP58... |
---|---|
Memory capacity | 4 GB 64 MB application saving 3.93 GB data storage |
Number of write cycles | 100000 |
Data retention time | 10 year(s) |
Net weight | 0.002 kg |
Ambient air temperature for operation | -40…85 °C |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 0.500 cm |
Package 1 Width | 12.000 cm |
Package 1 Length | 14.000 cm |
Package 1 Weight | 27.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 100 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 3.004 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.