
Roll over image to zoom in





+ 3
BMXXBE1000H
Environmental Data
Total lifecycle Carbon footprint
187
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
26
Take-back
No
This product is part of the Modicon M340 range, an offer of Programmable Automation Controllers (PAC). This ruggedized backplane expander is an extension accessory of Modicon M580 and M340 Programmable Automation Controllers (PAC). It is an Ethernet backplane rack with a current of 160mA at 24V DC and 22mA at 3.3V DC. This ruggedized product can be used in more severe environments, and operate in an extended temperature range, from -25°C to +70°C. It is furnished with 2 x 9-way SUB-D female connectors for electrical connection. It is an IP20 rated product. It is suitable for severe environments, medium to large process applications and expander is It is suitable for multiracks configuration. It meets EN 61131-2, EN 61000-6-4, EN 61000-6-2 and EN 61010-2-201 standards. This backplane expander is compatible with Modicon M340 BMXXBP1200, BMXXBP0800, BMXXBP0600 and BMXXBP0400 backplane. Modicon X80 consists in a compatible modules common platform that reduce maintenance and training costs with same spare parts in stock, and unique training for different Programmable Automation Controllers (PAC).
Range of product | Modicon M340 automation platform |
---|---|
Accessory / separate part category | Extension accessory |
Accessory / separate part type | Backplane |
Accessory / separate part designation | Ruggedized backplane expander |
Product compatibility | BMXXBP1200 BMXXBP0800 BMXXBP0600 BMXXBP0400 |
Accessory / separate part destination | For multiracks configuration |
Product specific application | For severe environments |
Electrical connection | 2 female connectors SUB-D 9 |
---|---|
Local signalling | 1 LED green for operating status (RUN) bus 1 LED red for collision error (COL) rack 4 LEDs green for rack adresses status |
Current consumption | 160 mA at 24 V DC 22 mA at 3.3 V DC |
Module format | Standard |
IP degree of protection | IP20 |
---|---|
Ambient air temperature for operation | -25…70 °C |
Relative humidity | 10…95 % without condensation |
Directives | 2014/35/EU - low voltage directive 2014/30/EU - electromagnetic compatibility 2014/34/EU - ATEX directive |
Product certifications | CE UL CSA RCM EAC Merchant Navy ATEX zone 2/22 IECEx zone 2/22 |
Standards | EN/IEC 61131-2 EN/IEC 61010-2-201 UL 61010-2-201 CSA C22.2 No 61010-2-201 IACS E10 EN/IEC 61000-6-5, interface type 1 and type 2 EN/IEC 61850-3, location G EN/IEC 60079-0 |
Environmental characteristic | Gas resistant class Gx conforming to ISA S71.04 Gas resistant class 3C4 conforming to IEC 60721-3-3 Dust resistant class 3S4 conforming to IEC 60721-3-3 Sand resistant class 3S4 conforming to IEC 60721-3-3 Salt resistant level 2 conforming to IEC 68252 Mold growth resistant class 3B2 conforming to IEC 60721-3-3 Fungal spore resistant class 3B2 conforming to IEC 60721-3-3 Hazardous location class I division 2 |
Environmental characteristic | 3C3 conforming to EN/IEC 60721-3-3 3C4 conforming to EN/IEC 60721-3-3 |
Protective treatment | Conformal coating |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.500 cm |
Package 1 Width | 11.000 cm |
Package 1 Length | 11.700 cm |
Package 1 Weight | 180.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 15 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 3.050 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
187
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
Recyclability potential, in %
26
End of life manual availability
Take-back
No
Modules Mounted on Racks
Dimensions
(1) With removable terminal block (cage, screw or spring).
(2) With FCN connector.
(3) On AM1 ED rail: 35 mm wide, 15 mm deep. Only possible with BMXXBP0400/0400H/0600/0600H/0800/0800H rack.
Rack references | a in mm | a in in. |
---|---|---|
BMXXBP0400 and BMXXBP0400H | 242.4 | 09.54 |
BMXXBP0600 and BMXXBP0600H | 307.6 | 12.11 |
BMXXBP0800 and BMXXBP0800H | 372.8 | 14.68 |
BMXXBP1200 and BMXXBP1200H | 503.2 | 19.81 |
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.