
Roll over image to zoom in





+ 3
BMXXBE2005
Environmental Data
Total lifecycle Carbon footprint
383
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
26
Take-back
No
This I/O rack expansion kit is part of the Modicon X80 modules. This kit enables 2-rack configuration, with two BMXXBE1000 rack expansion modules. It also comprises, one BMXXBC008K extension cordset, length 0.8m and one TSXTLYEX line terminator (set of 2).
Range of product | Modicon M340 automation platform |
---|---|
Accessory / separate part category | Connection accessories |
Accessory / separate part type | Backplane |
Accessory / separate part designation | M340 backplane extender kit |
Product compatibility | BMXXBE1000 |
Accessory / separate part destination | M340 backplane |
Kit composition | Cable and line terminator |
---|
Directives | 2014/35/EU - low voltage directive 2014/30/EU - electromagnetic compatibility 2014/34/EU - ATEX directive |
---|---|
Product certifications | CE UL CSA RCM EAC Merchant Navy ATEX zone 2/22 IECEx zone 2/22 |
Standards | IEC 61131-2 IEC 61010-2-201 UL 61010-2-201 CSA C22.2 No 61010-2-201 IACS E10 IEC 61000-6-5, interface type 1 and type 2 IEC 61850-3, location G IEC 60079-0 |
Environmental characteristic | Hazardous location class I division 2 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 6.200 cm |
Package 1 Width | 20.300 cm |
Package 1 Length | 22.200 cm |
Package 1 Weight | 634.000 g |
Unit Type of Package 2 | S04 |
Number of Units in Package 2 | 10 |
Package 2 Height | 30.000 cm |
Package 2 Width | 40.000 cm |
Package 2 Length | 60.000 cm |
Package 2 Weight | 7.100 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
383
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
Recyclability potential, in %
26
Take-back
No
Modules Mounted on Racks
Dimensions
(1) With removable terminal block (cage, screw or spring).
(2) With FCN connector.
(3) On AM1 ED rail: 35 mm wide, 15 mm deep. Only possible with BMXXBP0400/0400H/0600/0600H/0800/0800H rack.
Rack references | a in mm | a in in. |
---|---|---|
BMXXBP0400 and BMXXBP0400H | 242.4 | 09.54 |
BMXXBP0600 and BMXXBP0600H | 307.6 | 12.11 |
BMXXBP0800 and BMXXBP0800H | 372.8 | 14.68 |
BMXXBP1200 and BMXXBP1200H | 503.2 | 19.81 |
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.