
Roll over image to zoom in

BMXXCAUSBH018
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This programming cordset enables the connection between a Magelis XBT controller and a PC. It is equipped with one USB type mini-B male connector, PC side and one USB type A connector, controller side. It is 1.8 meters long.
Range of product | Modicon M340 automation platform Modicon M262 |
---|---|
Accessory / separate part category | Connection accessories |
Accessory / separate part type | Terminal port/USB cordset |
Accessory / separate part designation | 3.4" small touch screen panel 3.5" small touch screen panel |
Accessory / separate part destination | Graphic terminal XBTGT, XBTGK, XBTGTW PC terminal |
Range compatibility | Harmony GTO Modicon M262 |
Cable length | 1.8 m |
Electrical connection | 1 connector USB type A 1 connector mini B USB (M340 processor) |
---|---|
Net weight | 0.065 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 2.5 cm |
Package 1 Width | 7.0 cm |
Package 1 Length | 16.5 cm |
Package 1 Weight | 53.0 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 200 |
Package 2 Height | 30.0 cm |
Package 2 Width | 30.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 11.349 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.