
Roll over image to zoom in

BMXXSP1200
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This cable shielding connection kit is part of the Modicon X80 modules. This kit is used to protect against electrostatic discharge when connecting the shielding on cordsets for connecting I/O modules. It is mounted under the rack holding the I/O modules. It is used for connecting analog, counter and motion control modules. It is also used to connect Magelis XBT operator interface to the processor. It comprises, 1 metal bar that takes the clamping rings and the earthing terminal and 2 support bases to be mounted on the rack.
Range of product | Modicon X80 |
---|---|
Accessory / separate part type | Shielding connection kit |
Product or component type | Connector kit |
Product compatibility | 12 slot backplane |
Accessory / separate part destination | Backplane |
Number of slots | 12 |
Kit composition | Two sub-bases A metal bar |
---|---|
Net weight | 0.4 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.500 cm |
Package 1 Width | 9.000 cm |
Package 1 Length | 52.000 cm |
Package 1 Weight | 416.000 g |
Unit Type of Package 2 | S04 |
Number of Units in Package 2 | 20 |
Package 2 Height | 30.000 cm |
Package 2 Width | 40.000 cm |
Package 2 Length | 60.000 cm |
Package 2 Weight | 9.266 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.