

Roll over image to zoom in


BR1200SI
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Energy Efficiency Optimized
Energy efficient product
Use Again
Take-back
No
WBEXTWAR1YR-SP-01
WBEXTWAR3YR-SP-01
This product is part of the Back-UPS Pro range. This 1200VA UPS has 8 total outlets, 6 outlets provide UPS power backup and surge protection, 2 outlets offer surge protection only. It features a built-in AVR and a LCD interface with audible alarms. Its runtime at 100 Watts is 1 hour. Its dimensions are 26 x 10 x 36.8 cm and 11.7 kg. The Back-UPS Pro family offers guaranteed power protection for high-performance computer systems, routers, external storage devices, game consoles, and other home and business electronics.
Lead time | Usually in Stock |
---|
Run time for load WMin-max: 72-720 W | 4min |
---|---|
Max. Capacity Used | |
Main Input Voltage | 230 V |
Main Output Voltage | 230 V |
Rated power in W | 720 W |
Rated power in VA | 1200 VA |
Product or component type | Uninterruptible power supply (UPS) |
Input Connection Type | IEC 60320 C14 |
output connection type | 6 IEC 60320 C13 2 IEC 60320 C13 surge |
Battery type | Lead-acid battery |
Range of product | Back-UPS Pro |
Run Time | |
---|---|
Efficiency | |
Number of battery filled slots | 0 |
Number of battery free slots | 0 |
Battery recharge time | 16 h |
Number of battery replacement quantity | 1 |
Battery voltage | 24 V |
Battery capacity | 9.0 Ah |
Battery charger power | 13 W rated |
Battery life | 3…5 year(s) |
Replacement battery | |
Extended runtime | 0 |
Provided equipment | user manual USB cable |
---|---|
Number of power module free slots | 0 |
Number of power module filled slots | 0 |
Redundant | No |
Colour | Black |
---|---|
Height | 260 mm |
Width | 100 mm |
Depth | 368 mm |
Net weight | 11.7 kg |
Mounting preference | No preference |
Mounting mode | Not rack-mountable |
Two post mountable | 0 |
USB compatible | No |
Network frequency | 50/60 Hz +/- 3 Hz auto-sensing |
---|---|
Input voltage limits | 176...294 V |
Maximum input current | 10 A |
Switching current capacity | 10 A |
Maximum configurable power in W | 720 W |
---|---|
Output frequency | 50/60 Hz +/- 1 Hz sync to mains |
UPS type | Line interactive |
Maximum configurable power in VA | 1200 VA |
Product certifications | A-Tick C-Tick CE EAC RCM TISI |
---|---|
Marking | GS Mark |
Standards | EN/IEC 62040-1:2019/A11:2021 EN/IEC 62040-2:2006/AC:2006 EN/IEC 62040-2:2018 |
Ambient air temperature for operation | 0…40 °C |
---|---|
Relative humidity | 0…95 % non-condensing |
Operating altitude | 0...10000 ft |
Ambient air temperature for storage | -15…45 °C |
Storage Relative Humidity | 0…95 % non-condensing |
Storage altitude | 0…15240 m |
Acoustic level | 45 dBA |
Heat dissipation | 16 Btu/h |
Control panel | Multifunction LCD status and control console |
---|---|
Alarm | Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm |
Surge energy rate | 509 J |
---|---|
Noise suppression | Full time multi-pole noise filtering : 10% of IEEE surge let-through : zero clamping response time: instantaneous |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 35.9 cm |
Package 1 Width | 48.2 cm |
Package 1 Length | 22.3 cm |
Package 1 Weight | 13.35 kg |
SCC14 | 10731304346897 |
Warranty | 2 years repair or replace, 3 years repair or replace for European Union countries |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
019b51cf-d7f1-4f06-ac85-1378fc94c7aa
REACh Regulation
Energy Efficiency Optimized
Energy efficient product
Use Again
End of life manual availability
Removable battery
User replaceable
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.