




BR550GI
Discontinued on:14 May 2024
Recommended replacement(s)
Environmental Data
Use Better
Energy Efficiency Optimized
Energy efficient product
Lead time | Usually in Stock |
---|
Run time for load WMin-max: 33-330 W | 3min 12s |
---|---|
Max. Capacity Used | |
Main Input Voltage | 230 V |
Rated power in W | 330 W |
Rated power in VA | 550 VA |
output connection type | 3 IEC 60320 C13 3 IEC 60320 C13 surge 2 IEC Jumpers surge |
Battery type | Lead-acid battery |
Run Time | |
---|---|
Efficiency | |
Number of battery filled slots | 0 |
Number of battery free slots | 0 |
Battery recharge time | 12 h |
Number of battery replacement quantity | 1 |
Battery voltage | 12 V |
Battery capacity | 7.0 Ah |
Battery charger power | 5 W rated |
Battery life | 3…5 year(s) |
Replacement battery | |
Battery graph comments | This graph is based on actual measured runtime data. All measurements were taken with new, fully charged batteries and a balanced resistive load (PF = 1.0). Actual runtimes may vary from the values of this graph. Actual runtimes are dependent on several v |
Extended runtime | 0 |
Provided equipment | CD with software user manual USB cable warranty card |
---|---|
Number of power module free slots | 0 |
Number of power module filled slots | 0 |
Redundant | No |
Colour | Black |
---|---|
Height | 19 cm |
Width | 9.1 cm |
Depth | 31 cm |
Net weight | 6.53 kg |
Mounting preference | No preference |
Mounting mode | Not rack-mountable |
Two post mountable | 0 |
USB compatible | No |
Network frequency | 50/60 Hz +/- 3 Hz auto-sensing |
---|---|
Input voltage limits | 155...290 V adjustable 176...282 V |
Maximum input current | 6 A |
Switching current capacity | 7 A |
Maximum configurable power in W | 330 W |
---|---|
Output frequency | 50 Hz sync to mains |
UPS type | Line interactive |
Wave type | Stepped approximation to a sinewave |
Maximum configurable power in VA | 550 VA |
Transfer time | 6 ms typical : 10 ms maximum |
Product certifications | A-Tick C-Tick CE GOST |
---|---|
Marking | GS Mark |
Equipment protection policy | Lifetime : 200000 AUD Lifetime : 150000 euros Lifetime : 75000 GBP |
Ambient air temperature for operation | 0…40 °C |
---|---|
Relative humidity | 0…95 % |
Operating altitude | 0...10000 ft |
Ambient air temperature for storage | -15…45 °C |
Storage Relative Humidity | 0…95 % |
Storage altitude | 0…15240 m |
Acoustic level | 45 dBA |
Control panel | Multifunction LCD status and control console |
---|---|
Alarm | Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm |
Surge energy rate | 420 J |
---|---|
Noise suppression | Full time multi-pole noise filtering : 10% of IEEE surge let-through : zero clamping response time: instantaneous |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 25.2 cm |
Package 1 Width | 44.2 cm |
Package 1 Length | 13.8 cm |
Package 1 Weight | 7.71 kg |
SCC14 | 10731304266881 |
Warranty | 2 years repair or replace, 3 years repair or replace for European Union countries |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Compliant with Exemptions
SCIP Number
019b51cf-d7f1-4f06-ac85-1378fc94c7aa
Energy Efficiency Optimized
Energy efficient product
Use Again
End of life manual availability
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.
BR550GI is replaced by: