

Roll over image to zoom in



BX750MI-GR
Maximum configurable power in W:
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
Compatible Software
WBEXTWAR1YR-SP-01A
WBEXTWAR3YR-SP-01A
Lead time | Usually in Stock |
---|
Run time for load WMin-max: 41-410 W | 0min 43s |
---|---|
Max. Capacity Used | |
Main Input Voltage | 230 V |
Main Output Voltage | 230 V |
Rated power in W | 410 W |
Rated power in VA | 750 VA |
Product or component type | Uninterruptible power supply (UPS) |
Input Connection Type | Schuko CEE 7/7P |
output connection type | 4 Schuko |
Cable length | 1.2 m |
Number of cables | 1 |
Battery type | Lead-acid battery |
Range of product | Back-UPS |
Run Time | |
---|---|
Efficiency | |
Number of battery filled slots | 0 |
Number of battery free slots | 0 |
Battery recharge time | 8 h |
Battery voltage | 12 V |
Battery capacity | 9.0 Ah |
Battery life | 3…5 year(s) |
Replacement battery | |
Battery graph comments | Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output. |
Extended runtime | 0 |
Provided equipment | user manual |
---|---|
Number of power module free slots | 0 |
Number of power module filled slots | 0 |
Redundant | No |
Colour | Black |
---|---|
Height | 160 mm |
Width | 120 mm |
Depth | 355 mm |
Net weight | 5.4 kg |
Mounting preference | No preference |
Mounting mode | Not rack-mountable |
Two post mountable | 0 |
USB compatible | No |
Network frequency | 50/60 Hz +/- 5 Hz auto-sensing |
---|---|
Plug standard | Schuko CEE 7 |
Input voltage limits | 140...300 V |
Input Power Factor at Full Load | 0.63 |
Maximum configurable power in W | 410 W |
---|---|
Output frequency | 50/60 Hz +/- 1 Hz sync to mains |
UPS type | Line interactive |
Wave type | Stepped approximation to a sinewave |
Full load runtime | 00:01:00 390 W |
Half load runtime | 00:08:30 195 W |
Maximum configurable power in VA | 750 VA |
Transfer time | 6 ms typical : 10 ms maximum |
Product certifications | CE CB EAC |
---|---|
Standards | EN/IEC 62040-1:2019/A11:2021 EN/IEC 62040-2:2006/AC:2006 EN/IEC 62040-2:2018 |
Ambient air temperature for operation | 0…40 °C |
---|---|
Relative humidity | 0…95 % non-condensing |
Operating altitude | 0...3000 m |
Ambient air temperature for storage | -15…40 °C |
Storage Relative Humidity | 0…95 % non-condensing |
Storage altitude | 0…3000 m |
Acoustic level | 40 dBA |
IP degree of protection | IP20 |
Control panel | LED Status display with on line : on battery |
---|
Surge energy rate | 273 J |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 25 cm |
Package 1 Width | 43 cm |
Package 1 Length | 19.7 cm |
Package 1 Weight | 5.9 kg |
SCC14 | 10731304410840 |
Pallet unit layers | 12 |
Pallet layers | 8 |
Warranty | 2 years repair or replace |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant
SCIP Number
Ec96232c-7000-4722-846e-a372cdfca8dc
REACh Regulation
Use Again
End of life manual availability
Removable battery
User replaceable
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.