
Roll over image to zoom in




+ 3
1 videos
C124160LS
Poles description:
[Ith] conventional free air thermal current:
Environmental Data
Total lifecycle Carbon footprint
211
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
It is a ComPacT NSXm NA 160A switch disconnector, category AC-22A/AC-23A. It is designed to ensure a reliable isolation switching. It offers new features like Everlink technology, DIN rail and plate mounting capability. It embeds new spring type auxiliaries externally visible. This 4 poles version is compatible with ComPacT NSXm circuit breakers accessories and auxiliaries. ComPacT NSXm NA has the same footprint as ComPacT NSXm circuit breakers, 108mm (W) x 137mm (H) x 80mm (D). It ensures compliance with international standards (IEC 60947/CCC/EAC) and marine specifications.
Range | ComPacT |
---|---|
Product name | ComPacT NSXm |
Device short name | NSXm 160NA |
Product or component type | Switch disconnector |
Device application | Distribution |
Poles description | 4P |
[Ith] conventional free air thermal current | 160 A at 40 °C |
[Ie] rated operational current | AC-23: 100 A AC 50/60 Hz AC-22: 160 A AC 50/60 Hz |
[Ue] rated operational voltage | 690 V AC 50/60 Hz |
Network type | AC |
Suitability for isolation | Yes conforming to EN/IEC 60947-3 |
Utilisation category | AC-22A AC-23A |
Breaking capacity code | NA |
Contact position indicator | Yes |
Visible break | No |
Mounting mode | Fixed |
[Icw] rated short-time withstand current | 1500 A during 1 s 1500 A during 3 s 335 A during 20 s |
[Icm] rated short-circuit making capacity | 2.13 kA switch-disconnector alone 150 kA with upstream protection circuit breaker |
Control type | Toggle |
[Ui] rated insulation voltage | 800 V AC 50/60 Hz |
[Uimp] rated impulse withstand voltage | 8 kV |
Mounting support | 35 mm symmetrical DIN rail Backplate |
---|---|
Connection pitch | 27 mm |
Connections - terminals | 1 Everlink lug wire size 2.5…95 mm², rigid or stranded copper 1 Everlink lug wire size 2.5…70 mm², flexible copper |
Mechanical durability | 20000 cycles |
Electrical durability | AC-22A: 20000 cycles 440 V AC 50/60 Hz Ie/2 AC-23A: 20000 cycles 440 V AC 50/60 Hz Ie/2 AC-22A: 10000 cycles 440 V AC 50/60 Hz Ie AC-23A: 10000 cycles 440 V AC 50/60 Hz Ie AC-22A: 10000 cycles 690 V AC 50/60 Hz Ie/2 AC-23A: 6000 cycles 690 V AC 50/60 Hz Ie/2 AC-22A: 5000 cycles 690 V AC 50/60 Hz Ie AC-23A: 3000 cycles 690 V AC 50/60 Hz Ie |
Width (W) | 108 mm |
Height (H) | 137 mm |
Depth (D) | 80 mm |
Net weight | 1.42 kg |
Standards | EN/IEC 60947-1 EN/IEC 60947-3 |
IP degree of protection | IP40 conforming to IEC 60529 |
---|---|
IK degree of protection | IK07 conforming to IEC 62262 |
Electrical shock protection class | Class II |
Pollution degree | 3 conforming to IEC 60664-1 |
Ambient air temperature for operation | -25…70 °C |
Ambient air temperature for storage | -50…85 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 12.000 cm |
Package 1 Width | 11.500 cm |
Package 1 Length | 21.000 cm |
Package 1 Weight | 1.505 kg |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 6 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 9.568 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
211
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
4b89979a-b2b4-46f7-b291-ed2599c8d205
REACh Regulation
Halogen-free status
Halogen free plastic parts product
PVC free
Yes
Silicone-free
No
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.