
Roll over image to zoom in

C160N420FM
Poles description:
[In] rated current:
Breaking capacity:
Trip unit name:
Environmental Data
Total lifecycle Carbon footprint
1620
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This circuit breaker is part of the new generation of ComPacT NS630bN to NS3200 range. ComPacT NS new generation keeps the same performances and comes with a new transparent front cover for auxiliaries visibility and a new toggle with ergonomic touch and optional LED trip status. It is possible to add as an option the new wireless auxiliary contact OF/SD in ZigBee communication protocol. This ComPacT NS1600N is a complete 4 poles circuit breaker designed to optimize space and breaking capacity. It is a fixed circuit breaker manually operated. It is an optimal choice for all standard and specific applications. The breaking capacity (Icu) is 50kA rms at 415VAC 50/60Hz. The operational voltage is 690VAC 50/60Hz. The circuit breaker can be manually operated with ON, OFF or "push to trip" buttons. This product embeds an electronic MicroLogic 2.0 control unit, with 1600A rating. MicroLogic 2.0 control unit provides adjustable long time and instantaneous protections (ANSI codes 49/50). This product comes with a variety of optional functions and accessories. The dimensions are 327mm (Heigh) x 280mm (Width) x 147mm (Depth). It is compliant with IEC 60947-1 and IEC60947-2 international standards. ComPacT NS new generation is part of Schneider Electric EcoStruxure Power architecture. ComPacT NS new generation is more sustainable with green packaging and green partnerships.
Range | ComPacT |
---|---|
Product name | ComPacT NS new generation |
Range of product | ComPacT NS630b...1600 new generation |
Product or component type | Circuit breaker |
Device application | Distribution |
Number of poles | 4P |
Protected poles description | 4D |
Neutral position | Left |
[In] rated current | 1600 A at 50 °C |
[Ue] rated operational voltage | 690 V AC 50/60 Hz |
Network type | AC |
Network frequency | 50/60 Hz |
Suitability for isolation | Yes conforming to EN/IEC 60947-2 |
Utilisation category | Category B |
Breaking capacity | 85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 50 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 40 kA Icu at 500/525 V AC 50/60 Hz conforming to IEC 60947-2 30 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 |
Breaking capacity code | N 50 kA 415 V AC |
Trip unit name | MicroLogic 2.0 |
Trip unit technology | Electronic |
Trip unit protection functions | LI |
Control type | Manually operated |
Mounting mode | Fixed |
[Ui] rated insulation voltage | 800 V AC 50/60 Hz conforming to IEC 60947-2 |
---|---|
[Uimp] rated impulse withstand voltage | 8 kV conforming to IEC 60947-2 |
[Ics] rated service breaking capacity | 37 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 37 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 37 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 30 kA at 500/525 V AC 50/60 Hz conforming to IEC 60947-2 22 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 |
[Icw] rated short-time withstand current | 19.2 kA 1 s conforming to IEC 60947-2 |
Mechanical durability | 10000 cycles |
Electrical durability | 1000 cycles at 690 V In 2000 cycles at 690 V In/2 2000 cycles at 440 V In 5000 cycles at 440 V In/2 |
Power losses | 74 W |
Mounting support | Backplate |
Upside connection | Front |
Downside connection | Front |
Connection pitch | 70 mm |
Protection type | L : for overload protection (long time) I : for instantaneous short-circuit protection |
Trip unit rating | 1600 A at 50 °C |
Long-time pick-up adjustment type Ir (thermal protection) | Adjustable 9 settings |
[Ir] long-time protection pick-up adjustment range | 0.4...1 x In |
Long-time protection delay adjustment type tr | Adjustable 9 settings |
[tr] long-time delay adjustment range | 12.5…600 s at 1.5 x Ir 0.5…24 s at 6 x Ir 0.7…16.6 s at 7.2 x Ir |
Thermal memory | 20 mn |
Instantaneous protection pick-up adjustment type Ii | Adjustable |
[Ii] instantaneous protection pick-up adjustment range | 1.5...10 x Ir |
Earth-leakage protection | Without |
Neutral protection setting | No protection (3D) 0.5 x Ir (3D + N/2) 1 x Ir (4D) |
Zone selective interlocking ZSI | Without |
Auxiliary contact composition | 1 NO/NC |
Local signalling | 4 LEDs (red) for fault indication 1 LED (yellow) for overload |
Width (W) | 280 mm |
Height (H) | 327 mm |
Depth (D) | 147 mm |
Net weight | 18 kg |
Standards | EN/IEC 60947-2 |
---|---|
Product certifications | IECEE CB Scheme |
Overvoltage category | III |
Electrical shock protection class | Class II on front face |
Pollution degree | 3 conforming to IEC 60947 |
IP degree of protection | IP40 conforming to IEC 60529 |
IK degree of protection | IK07 conforming to EN 50102 |
Ambient air temperature for operation | -25…70 °C |
Ambient air temperature for storage | -50…85 °C |
Relative humidity | 0…95 % |
Operating altitude | 0...2000 m without derating 2000 m...5000 m with derating |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 37.000 cm |
Package 1 Width | 38.000 cm |
Package 1 Length | 30.000 cm |
Package 1 Weight | 16.966 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1620
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
76c2e213-3b51-4d8b-afdf-632ded42d731
REACh Regulation
Halogen-free status
Product contains halogen above thresholds
PVC free
Yes
Silicone-free
No
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.