
Roll over image to zoom in

1 videos
C254200D1S
Environmental Data
Total lifecycle Carbon footprint
402
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
ComPacT NSX200NA DC PV is a complete 4 poles switch disconnerctor. It's used to control and isolate electrical distribution circuits. It's an optimal choice for photovoltaic applications. The operational current is 200A at 1000VDC for DC-22A utilization categories. The operational voltage is 1000VDC. It comes with a variety of optional functions and accessories common with ComPacT NSX circuit breakers. The dimension is 140mm x 161mm x 86mm (H x W x D). It is compliant with international standards (IEC 60947), CCC and EAC specifications.
Range | ComPacT |
---|---|
Product name | ComPacT NSX DC PV |
Device short name | NSX200NA DC PV |
Product or component type | Switch disconnector |
Device application | Photovoltaic |
Poles description | 4P |
[Ith] conventional free air thermal current | 150 A at 65 °C |
[Ie] rated operational current | DC-22A: 200 A DC 1000 V |
[Ue] rated operational voltage | 1000 V DC |
Network type | DC |
Suitability for isolation | Yes conforming to EN/IEC 60947-3 |
Utilisation category | DC-22A |
Breaking capacity code | NA |
Contact position indicator | Yes |
Visible break | No |
Mounting mode | Fixed |
[Icw] rated short-time withstand current | 2.5 kA during 1 s |
[Icm] rated short-circuit making capacity | 2.5 kA switch-disconnector alone |
Control type | Toggle |
[Ui] rated insulation voltage | 1000 V DC |
[Uimp] rated impulse withstand voltage | 8 kV |
Mounting support | Backplate |
---|---|
Upside connection | Front |
Downside connection | Front |
Connection pitch | 35 mm |
Mechanical durability | 10000 cycles |
Electrical durability | 1000 cycles 1000 V DC In |
Width (W) | 140 mm |
Height (H) | 161 mm |
Depth (D) | 86 mm |
Net weight | 2.8 kg |
Standards | EN/IEC 60947-1 EN/IEC 60947-3 |
IP degree of protection | IP40 conforming to IEC 60529 |
---|---|
IK degree of protection | IK07 conforming to IEC 62262 |
Electrical shock protection class | Class II |
Pollution degree | 3 conforming to IEC 60664-1 |
Ambient air temperature for operation | -25…70 °C |
Ambient air temperature for storage | -50…85 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 13.500 cm |
Package 1 Width | 14.500 cm |
Package 1 Length | 19.000 cm |
Package 1 Weight | 2.606 kg |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 6 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 16.056 kg |
Unit Type of Package 3 | P12 |
Number of Units in Package 3 | 48 |
Package 3 Height | 45.000 cm |
Package 3 Width | 80.000 cm |
Package 3 Length | 120.000 cm |
Package 3 Weight | 140.448 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
402
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
3874e08b-fcb8-4aa9-87c4-d36abebf2833
REACh Regulation
Halogen-free status
Product contains halogen above thresholds
PVC free
Yes
Silicone-free
No
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.