
Roll over image to zoom in




1 videos
C403400S
Poles description:
[Ith] conventional free air thermal current:
Environmental Data
Total lifecycle Carbon footprint
358
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This ComPacT NSX400NA is a complete 3 poles switch disconnector. It is used to control and isolate electrical distribution circuits. It requires an upstream protection. The operational current is 400A at 415VAC 50/60Hz for AC22A and AC23A utilization categories. The operational voltage is 690VAC 50/60Hz. It comes with a variety of optional functions and accessories common with ComPacT NSX circuit breakers. The dimensions for this 3 poles version are 140mm x 255mm x 110mm. It is compliant with international standards (IEC 60947), CCC, EAC and marine specifications.
Range | ComPacT |
---|---|
Product name | ComPacT NSX |
Device short name | NSX400NA |
Product or component type | Switch disconnector |
Device application | Distribution |
Poles description | 3P |
[Ith] conventional free air thermal current | 400 A at 50 °C |
[Ie] rated operational current | AC-22A: 400 A AC 50/60 Hz 220...690 V AC-23A: 400 A AC 50/60 Hz 220...690 V |
[Ue] rated operational voltage | 690 V AC 50/60 Hz |
Network type | AC |
Suitability for isolation | Yes conforming to EN/IEC 60947-3 |
Utilisation category | AC-22A AC-23A |
Breaking capacity code | NA |
Contact position indicator | Yes |
Visible break | No |
Mounting mode | Fixed |
[Icw] rated short-time withstand current | 5 kA during 1 s 5 kA during 3 s 1.93 kA during 20 s |
[Icm] rated short-circuit making capacity | 330 kA with upstream protection circuit breaker 7.1 kA switch-disconnector alone |
Control type | Toggle |
[Ui] rated insulation voltage | 800 V AC 50/60 Hz |
[Uimp] rated impulse withstand voltage | 8 kV |
Mounting support | Backplate |
---|---|
Upside connection | Front |
Downside connection | Front |
Connection pitch | 45 mm |
Mechanical durability | 15000 cycles |
Electrical durability | AC-22A: 10000 cycles 440 V AC 50/60 Hz In/2 AC-22A: 2500 cycles 690 V AC 50/60 Hz In AC-22A: 5000 cycles 440 V AC 50/60 Hz In AC-22A: 5000 cycles 690 V AC 50/60 Hz In/2 AC-23A: 10000 cycles 440 V AC 50/60 Hz In/2 AC-23A: 2500 cycles 690 V AC 50/60 Hz In AC-23A: 5000 cycles 440 V AC 50/60 Hz In AC-23A: 5000 cycles 690 V AC 50/60 Hz In/2 |
Width (W) | 140 mm |
Height (H) | 255 mm |
Depth (D) | 110 mm |
Net weight | 5.2 kg |
Standards | EN/IEC 60947-1 EN/IEC 60947-3 |
IP degree of protection | IP40 conforming to IEC 60529 |
---|---|
IK degree of protection | IK07 conforming to IEC 62262 |
Electrical shock protection class | Class II |
Pollution degree | 3 conforming to IEC 60664-1 |
Ambient air temperature for operation | -25…70 °C |
Ambient air temperature for storage | -50…85 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 15.000 cm |
Package 1 Width | 15.500 cm |
Package 1 Length | 29.000 cm |
Package 1 Weight | 5.326 kg |
Unit Type of Package 2 | S04 |
Number of Units in Package 2 | 2 |
Package 2 Height | 30.000 cm |
Package 2 Width | 40.000 cm |
Package 2 Length | 60.000 cm |
Package 2 Weight | 11.352 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
358
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
E01033b9-a29d-4247-893c-b0642e7209e8
REACh Regulation
Halogen-free status
Product contains halogen above thresholds
PVC free
Yes
Silicone-free
No
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.