
Roll over image to zoom in




+ 2
1 videos
C63H32D630
Poles description:
Breaking capacity:
Environmental Data
Total lifecycle Carbon footprint
691
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
56
Take-back
No
This ComPacT NSX630H is a complete 3P 3d fixed circuit breaker designed to optimize space and breaking capacity. It is an optimal choice for all standard and specific applications. The breaking capacity (Icu) is 70kA rms at 415VAC 50/60Hz. The operational voltage is 690VAC 50/60Hz. This product embeds an electronic MicroLogic 2.3 trip unit, with 630A rating. MicroLogic 2.3 trip unit provides adjustable long time and short time protections, and a fixed instantaneous protection. This 3 poles version (140mm x 255mm x 110mm) comes with a variety of optional functions and accessories. It is compliant with international standards (IEC 60947), CCC, EAC and marine specifications. ComPacT NSX630H is part of Schneider Electric EcoStruxure Power architecture.
Range | ComPacT |
---|---|
Product name | ComPacT NSX |
Device short name | NSX630H |
Product or component type | Circuit breaker |
Device application | Distribution |
Poles description | 3P |
Protected poles description | 3D |
[In] rated current | 630 A at 40 °C |
[Ue] rated operational voltage | 690 V AC 50/60 Hz |
Network type | AC |
Network frequency | 50/60 Hz |
Suitability for isolation | Yes conforming to EN/IEC 60947-2 |
Utilisation category | Category A |
Breaking capacity | 100 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 70 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 65 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 50 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2 35 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2 20 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 85 kA Icu at 240 V AC 50/60 Hz conforming to UL 60947-4-1 65 kA Icu at 480 V AC 50/60 Hz conforming to UL 60947-4-1 20 kA Icu at 600 V AC 50/60 Hz conforming to UL 60947-4-1 |
Breaking capacity code | H 70 kA 415 V AC |
Trip unit name | MicroLogic 2.3 |
Trip unit technology | Electronic |
Trip unit protection functions | LSoI |
Control type | Toggle |
Circuit breaker mounting mode | Fixed |
[Ui] rated insulation voltage | 800 V AC 50/60 Hz |
---|---|
[Uimp] rated impulse withstand voltage | 8 kV |
[Ics] rated service breaking capacity | 100 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 70 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 65 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 50 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2 11 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2 10 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 |
Mechanical durability | 15000 cycles |
Electrical durability | 8000 cycles at 440 V In/2 4000 cycles at 440 V In 6000 cycles at 690 V In/2 2000 cycles at 690 V In |
Power dissipation per pole | 39.7 W |
Mounting support | Backplate |
Mounting position | Horizontal and vertical Flat on the back |
Upside connection | Front |
Downside connection | Front |
Connection pitch | 45 mm |
Protection type | L : for overload protection (long time) So : for short time short-circuit protection with fixed delay I : for instantaneous short-circuit protection |
Trip unit rating | 630 A at 40 °C |
Long-time pick-up adjustment type Ir (thermal protection) | Adjustable 9 settings |
[Ir] long-time protection pick-up adjustment range | 250...630 A |
Long-time protection delay adjustment type tr | Fixed |
[tr] long-time delay adjustment range | 400 s at 1.5 x Ir 16 s at 6 x Ir 11 s at 7.2 x Ir |
Thermal memory | 20 minutes before and after tripping |
Short-time protection pick-up adjustment type Isd | Adjustable 9 settings |
[Isd] Short-time protection pick-up adjustment range | 1.5...10 x Ir |
Short-time protection delay adjustment type tsd | Fixed |
Instantaneous protection pick-up adjustment type Ii | Fixed |
[Ii] instantaneous protection pick-up adjustment range | 6900 A |
Earth-leakage protection | Without |
Zone selective interlocking ZSI | Without |
Number of slots | 6 slot(s) |
Local signalling | Flashing LED (green) for ready to operate LED 105 % Ir (red) for overload LED 90 % Ir (orange) for overload |
Width (W) | 140 mm |
Height (H) | 255 mm |
Depth (D) | 110 mm |
Net weight | 6.2 kg |
Standards | EN/IEC 60947-2 |
---|---|
Overvoltage category | III |
Electrical shock protection class | Class II on front face |
Pollution degree | 3 conforming to IEC 60664-1 |
IP degree of protection | IP40 conforming to IEC 60529 |
IK degree of protection | IK07 conforming to IEC 62262 |
Ambient air temperature for operation | -25…70 °C |
Ambient air temperature for storage | -50…85 °C |
Relative humidity | 0…95 % |
Operating altitude | 0...2000 m without derating 2000 m...5000 m with derating |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 15.000 cm |
Package 1 Width | 15.500 cm |
Package 1 Length | 29.000 cm |
Package 1 Weight | 5.702 kg |
Unit Type of Package 2 | S04 |
Number of Units in Package 2 | 2 |
Package 2 Height | 30.000 cm |
Package 2 Width | 40.000 cm |
Package 2 Length | 60.000 cm |
Package 2 Weight | 12.103 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
691
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
25ca3248-85d0-423a-a9d8-5b7aeb52e7b6
REACh Regulation
Halogen-free status
Product contains halogen above thresholds
PVC free
Yes
Silicone-free
No
Use Longer
Updatability
No
Use Again
Recyclability potential, in %
56
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.