
Roll over image to zoom in





+ 2
CAD32MD
Pole contact composition:
[Uc] control circuit voltage:
Connections - terminals:
Environmental Data
Total lifecycle Carbon footprint
38
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys D control relay, 5 contacts (3NO + 2NC), 10A/690V, for control of electromagnetic loads AC-15/DC-13. It provides a 220V DC control circuit with no inrush consumption and equipped with a surge suppression device, connection by screw clamp terminals. For high operating rates until 180 cycles/min and ambient temperature -40/+60°C, it procures high reliability and durability. Compact (45mm width), for clipping on 35mm DIN rail or fixing by screw. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium product (RoHS/REACh).
Range | TeSys TeSys Deca |
---|---|
Product name | TeSys CAD |
Product or component type | Control relay |
Device short name | CAD |
Contactor application | Control circuit |
Utilisation category | AC-14 AC-15 DC-13 |
---|---|
Pole contact composition | 3 NO + 2 NC |
[Ue] rated operational voltage | <= 690 V AC 25...400 Hz |
Control circuit type | DC standard |
[Uc] control circuit voltage | 220 V DC |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947 |
[Ith] conventional free air thermal current | 10 A (at 60 °C) |
Irms rated making capacity | 140 A AC conforming to IEC 60947-5-1 250 A DC conforming to IEC 60947-5-1 |
[Icw] rated short-time withstand current | 100 A - 1 s 120 A - 500 ms 140 A - 100 ms |
Associated fuse rating | 10 A gG conforming to IEC 60947-5-1 |
[Ui] rated insulation voltage | 600 V UL certified 600 V CSA certified 690 V conforming to IEC 60947-5-1 |
Mounting support | Rail Plate |
Connections - terminals | Screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end Screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end Screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end Screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end Screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end Screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end |
Tightening torque | 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm 1.7 N.m - on screw clamp terminals - with screwdriver pozidriv No 2 |
Control circuit voltage limits | 0.1...0.25 Uc (-40…70 °C):drop-out DC 0.7...1.25 Uc (-40…60 °C):operational DC 1...1.25 Uc (60…70 °C):operational DC |
Operating time | 53...72 ms coil energisation and NO closing 16...24 ms coil de-energisation and NO opening 47...63 ms coil energisation and NC opening 15...25 ms coil de-energisation and NC closing |
Mechanical durability | 30 Mcycles |
Maximum operating rate | 180 cyc/mn |
Time constant | 28 ms |
Inrush power in W | 5.4 W (at 20 °C) |
Hold-in power consumption in W | 5.4 W at 20 °C |
Minimum switching voltage | 17 V |
Minimum switching current | 5 mA |
Non-overlap time | 1.5 ms on energisation between NC and NO contact 1.5 ms on de-energisation between NC and NO contact |
Insulation resistance | > 10 MOhm |
Mechanical robustness | Shocks control relay open: 10 Gn for 11 ms conforming to IEC 60068-2-27 Shocks control relay closed: 15 Gn for 11 ms conforming to IEC 60068-2-27 Vibrations control relay open: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6 Vibrations control relay closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6 |
Height | 77 mm |
Width | 45 mm |
Depth | 93 mm |
Net weight | 0.58 kg |
Standards | EN/IEC 60947-5-1 GB/T 14048.5 UL 60947-5-1 CSA C22.2 No 60947-5-1 JIS C8201-5-1 |
---|---|
Product certifications | CB CCC UL CSA EAC CE UKCA |
IP degree of protection | IP2X front face conforming to VDE 0106 |
Protective treatment | TH conforming to IEC 60068 |
Ambient air temperature for operation | -40…60 °C 60…70 °C with derating |
Ambient air temperature for storage | -60…80 °C |
Operating altitude | 0...3000 m |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.000 cm |
Package 1 Width | 9.200 cm |
Package 1 Length | 11.200 cm |
Package 1 Weight | 502.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 15 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 7.835 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
38
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
B67ac941-f42f-4afd-894a-0b6f9cefde62
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.