

Easy UPS 3L Parallel Kit with 20m cable
E3LOPT001
Specifications
Presentation | Parallel kit including one 20m cable for Easy UPS 3L parallel systems. One cable required for each UPS in the parallel configuration. |
---|---|
Lead time | Usually Ships within 6 Weeks |
Height | 5 cm |
---|---|
Width | 500 cm |
Depth | 15 cm |
Net weight | 0.18 kg |
Mounting mode | Not rack-mountable |
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 9.5 cm |
Package 1 Width | 35 cm |
Package 1 Length | 23 cm |
Package 1 Weight | 1.45 kg |
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreWell-being performance
Mercury free
RoHS exemption information
REACh Regulation
EU RoHS Directive
Compliant
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.