
Roll over image to zoom in

E3SOPT016
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
Presentation | Parallel kit including one cable (15m) for Easy UPS 3S parallel systems. Up to four UPSs can be paralleled for capacity or redundancy. |
---|---|
Lead time | Usually Ships within 2 Weeks |
Cable length | 15 m |
---|---|
Range of product | Easy UPS 3S |
Range compatibility | Easy UPS 3S |
Net weight | 1.7 kg |
---|
Ambient air temperature for operation | 0…40 °C |
---|---|
Operating altitude | 0...3281 ft |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 130 mm |
Package 1 Width | 390 mm |
Package 1 Length | 330 mm |
Package 1 Weight | 1.7 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant
SCIP Number
41136a9b-2979-4ad4-9ab9-8777ffc96f19
REACh Regulation
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.