

EBX510
Discontinued on:30 Mar 2022
End-of-service on:30 Mar 2024
Recommended replacement(s)
This device is a gateway with data logger that can collect information from up to 64 field devices. ComX devices collect energy data throughout the building, from electrical distribution devices (meters, switchgear) and smart panels. Part of EcoStruxure, the web service provide user interface for reporting and information. They deliver the data on local area network (LAN) or to remote servers to enable: Smart display: dashboards, historical graph charts, etc. Accessible with just a usual web browser, or remotely thanks to Powerview Remote Access service. Can be connected to network through Ethernet, or with optional WiFi, Zigbee or GPRS. It received IEC60950, UL508 and UL60950 certification. Wide control power range from a 24VDC source or even a Power of Ethernet 15.4 Watt DC. The gateway can be DIN rail mounted in a modular enclosure. Product dimensions are as follows: width 144 millimetres, depth 65.8 millimetres, height 91 millimetres and product weight 450 g.
Range | PowerLogic |
---|---|
Product name | ComX |
Product or component type | Energy server |
Device short name | ComX 510 |
[Us] rated supply voltage | Main supply: 24 V DC |
---|---|
Maximum power consumption in W | 26 W 24 V 15 W via PoE |
Communication network type | RS485, Modbus serial on 1 RJ45 RS485, Modbus serial on terminal block Ethernet, PoE 15W (Power over Ethernet) on 1 RJ45 Ethernet, DHCP on 1 RJ45 |
Number of inputs | 6 digital 2 analog |
Discrete input current | 60 mA at 12 V DC |
Sensor power supply | 24 V DC at 50 mA |
Analogue input type | Pt 1000 Pt 100 0...10 V 4...20 mA |
Communication gateway | Ethernet TCP/IP to Modbus |
Memory capacity | 128 MB RAM 256 MB flash 4 GB SDRAM |
Mounting mode | Clip-on |
Mounting support | 35 mm DIN rail |
Product certifications | C-Tick cUL UL CE |
Standards | EN 60950 EN 61010-1 UL 508 UL 60950 |
Depth | 69 mm |
Height | 109 mm |
Width | 144 mm |
Net weight | 450 g |
Product specific application | Energy management systems |
Web services | Web server |
Local signalling | LED: for power supply LED: for status (GPRS) LED: for communication (Modbus) LED: for communication (Ethernet) LED: for communication (WiFi) LED: for I/O |
Relative humidity | 5…95 % at 55 °C without condensation |
---|---|
IP degree of protection | IP20 (terminal block) IP40 (front face) |
Ambient air temperature for operation | -25…70 °C |
Ambient air temperature for storage | -40…85 °C |
Pollution degree | 3 |
Operating altitude | 2000 m |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 8.0 cm |
Package 1 Width | 11.0 cm |
Package 1 Length | 16.0 cm |
Package 1 Weight | 449.0 g |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Compliant
Use Again
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.
EBX510 is replaced by: