
Roll over image to zoom in

4 videos
EMS59572
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This adaptor Easergy T300 is required for voltage sensor used with SC150 module. The Un rated voltage is 11 to 36 Kv. The input voltage Phase-to-phase 38VAC to 400VAC and 22 VAC to 240 VAC for Phase-to-neutral. It include 4 wires inputs, and RJ45 communication port for output. Complient to standards IEC 60044-2, CE certification. The operating and storage temperature is -40°C to + 85°C. Mechanical dimensions are 50 mm in height, 50 mm in width and 100 mm in length.
Range of product | PowerLogic T300 |
---|---|
Product or component type | Voltage adaptor |
Rated voltage | 11…36 kV |
---|---|
Input voltage | 38...400 V AC (L-L) 22...240 V AC (L-N) |
Input voltage limits | 630 V (L-L) |
Network frequency | 50/60 Hz |
Overvoltage category | III |
Electrical connection | Output: connector RJ45 Input: 4 wires 1 mm² |
Mounting support | DIN rail |
---|---|
Standards | IEC 60044-2 |
Product certifications | CE |
IP degree of protection | IP30 conforming to IEC 60529 |
IK degree of protection | IK07 conforming to IEC 62262 |
Ambient air temperature for operation | -40…85 °C |
Ambient air temperature for storage | -40…85 °C |
Fire resistance | 850 °C conforming to IEC 60695-2-11 |
Environmental characteristic | Salt mist: 200 h conforming to IEC 60068-2-11 |
Relative humidity | 95 % conforming to IEC 60068-2-30 |
Operating altitude | <= 2000 m |
Height | 50 mm |
Width | 100 mm |
Length | 100 mm |
Net weight | 0.043 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.0 cm |
Package 1 Width | 6.0 cm |
Package 1 Length | 17.5 cm |
Package 1 Weight | 173.0 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 25 |
Package 2 Height | 15.0 cm |
Package 2 Width | 30.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 4.5 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant with Exemptions
REACh Regulation
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.