

Roll over image to zoom in

EPDU-TH3
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Energy Efficiency Optimized
Energy efficient product
Use Again
Take-back
No
Lead time | Usually in Stock |
---|
Product or component type | Humidity sensor |
---|---|
Number of cables | 2 |
Colour | Black |
---|---|
Height | 13 mm |
Width | 26 mm |
Depth | 53 mm |
Net weight | 0.11 kg |
Ambient air temperature for operation | -40…80 °C |
---|---|
Relative humidity | 0…99.9 % |
Storage Relative Humidity | 0…99.9 % |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 21.0 cm |
Package 1 Width | 4.0 cm |
Package 1 Length | 14.4 cm |
Package 1 Weight | 250 g |
Warranty | 2 Years repair and Replace |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant
Energy Efficiency Optimized
Energy efficient product
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.