


EPDU1010B-SCH
Discontinued on:16 Sept 2025
To be end-of-service on:30 Sept 2028
10kVA step-down transformer converts 208V input to 120V output for low-voltage AC equipment
Designed for use with APC Smart-UPS for flexible power distribution
4U rackmount form factor for integration with standard racks
Reduces inrush current and avoids UPS oversizing by placing transformer upstream
Environmental Data
Total lifecycle Carbon footprint
16
Use Better
Packaging made with recycled cardboard
No
Energy Efficiency Optimized
Energy efficient product
Use Again
Take-back
No
It’s an Easy rack PDU basic model to be placed horizontally (19” rack-mountable) with 230VAC as nominal voltage Its input circuit is 10A with one C13 and six SCHUKO output receptacles The input cord length is 2.5m The housing material is aluminum extrusion Its operating condition is from -5˚C to +45 ˚C, 5-95% RH non-condensing You can use four M6x16mm screws and four M6 cage nut for the rack mounting brackets It has CE certification with one year warranty
Lead time | Usually in Stock |
---|
Colour | Black |
---|---|
Product or component type | PDU |
PDU type | Basic |
Cord length | 2.5 m |
Number of cables | 1 |
Provided equipment | Installation guide Toolless mounting kit Rack mounting brackets |
Input Voltage | 200...240 V |
---|---|
Height | 44.4 mm |
Width | 482 mm |
Output Voltage | 200...240 V |
Depth | 44.4 mm |
Net weight | 0.6 kg |
Mounting location | Front Rear |
Mounting preference | No preference |
Input Plug Type | IEC 320 C14 10 A |
Mounting mode | Rack-mounted |
Rack units | 1U |
Mounting position | Horizontal |
Input current limits | 10 A |
Load capacity | 2300 VA |
Network frequency | 50/60 Hz |
Number of input connectors | 1 |
Outlet type and quantity | 6Schuko CEE 7 10 A 1IEC 320 C13 10 A |
Product certifications | CE |
---|---|
Ambient air temperature for operation | -5…45 °C |
Operating altitude | 0...10000 ft |
Ambient air temperature for storage | -25…65 °C |
Storage Relative Humidity | 5…95 % |
Storage altitude | 0…15240 m |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 15.000 cm |
Package 1 Width | 8.000 cm |
Package 1 Length | 56.000 cm |
Package 1 Weight | 1.090 kg |
Unit Type of Package 2 | S04 |
Number of Units in Package 2 | 6 |
Package 2 Height | 30.000 cm |
Package 2 Width | 40.000 cm |
Package 2 Length | 60.000 cm |
Package 2 Weight | 6.596 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 24 |
Package 3 Height | 75.000 cm |
Package 3 Width | 60.000 cm |
Package 3 Length | 80.000 cm |
Package 3 Weight | 34.384 kg |
Warranty | 1 year repair or replace |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
16
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant
REACh Regulation
Energy Efficiency Optimized
Energy efficient product
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.