


EPDU1132B-SCH
Discontinued on:16 Sept 2025
To be end-of-service on:30 Sept 2028
Environmental Data
Total lifecycle Carbon footprint
108
Use Better
Packaging made with recycled cardboard
No
Energy Efficiency Optimized
Energy efficient product
Use Again
Take-back
No
WBEXTWAR1YR-AC-02
WEXWAR1Y-AC-02
Lead time | Usually in Stock |
---|
Colour | Black |
---|---|
Product or component type | PDU |
PDU type | Basic |
Cord length | 2.99 m |
Number of cables | 1 |
Provided equipment | Installation guide Toolless mounting kit Vertical mounting brackets |
Input Voltage | 200 V 208 V 230 V |
---|---|
Height | 1506 mm |
Width | 62 mm |
Output Voltage | 230 V |
Depth | 44.4 mm |
Net weight | 4.3 kg |
Mounting location | Side |
Mounting preference | No preference |
Input Plug Type | IEC 60309 32 A 2P + E |
Mounting mode | Rack-mounted |
Rack units | 0U |
Mounting position | Vertical |
Input current limits | 32 A |
Load capacity | 7360 VA |
Network frequency | 50/60 Hz |
Outlet type and quantity | 21Schuko CEE 7 |
Product certifications | CE TÜV |
---|---|
Ambient air temperature for operation | -5…45 °C |
Relative humidity | 5…95 % |
Operating altitude | 0...10000 ft |
Ambient air temperature for storage | -25…65 °C |
Storage Relative Humidity | 5…95 % |
Storage altitude | 0…15240 m |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 166 cm |
Package 1 Width | 11 cm |
Package 1 Length | 16 cm |
Package 1 Weight | 5.5 kg |
Warranty | 1 year repair or replace |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
108
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant
REACh Regulation
Energy Efficiency Optimized
Energy efficient product
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.