

Roll over image to zoom in


EPDU2016M
Environmental Data
Total lifecycle Carbon footprint
649
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
Lead time | Usually in Stock |
---|
Colour | Black |
---|---|
Product or component type | PDU |
PDU type | Metered |
Cord length | 2.49 m |
Provided equipment | Horizontal mounting brackets |
Input Voltage | 230 V 1 phase |
---|---|
Height | 44 mm |
Width | 482 mm |
Output Voltage | 208 V |
Depth | 100 mm |
Net weight | 1.7 kg |
Mounting location | Front |
Mounting preference | No preference |
Input Plug Type | IEC 60320 C20 |
Mounting mode | Rack-mounted |
Rack units | 1U |
Mounting position | Horizontal |
Input current limits | 16 A |
Load capacity | 3680 VA |
Network frequency | 50/60 Hz |
Outlet type and quantity | 8 IEC 60320 C13 |
Product certifications | CE UKCA |
---|---|
Ambient air temperature for operation | -5…50 °C |
Relative humidity | 5…95 % |
Operating altitude | 0...10000 ft |
Ambient air temperature for storage | -25…65 °C |
Storage Relative Humidity | 5…95 % |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 6.8 cm |
Package 1 Width | 21 cm |
Package 1 Length | 57 cm |
Package 1 Weight | 3 kg |
Warranty | 2 year repair or replace |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
649
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant with Exemptions
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.