

Roll over image to zoom in

EPDU2116MBO
1-Year Secure Network Management Card subscription included
Individual outlet-level power metering
Reliable power distribution with Metering accuracy ±1%
Enhanced security protocols with NMC3
Zero U toolless installation
Environmental Data
Total lifecycle Carbon footprint
454
Use Better
Packaging made with recycled cardboard
Yes
Energy Efficiency Optimized
Energy efficient product
Use Again
Recyclability potential, in %
51
Take-back
No
WBEXTWAR1YR-AC-04
WBEXTWAR1YR-AC-05
Easy Metered-by-outlet rack PDU EPDU2116MBO provides detailed energy analysis for individual outlets, enabling better capacity planning and resource allocation. The APC Network Management Card NMC3 provides enhanced cybersecurity with secured interfaces. The rack PDU integrates with EcoStruxure IT through a Network Management Card (NMC3) and can be accessed and configured via Web, SNMP, and Command Line Interface. EPDU2116MBO is designed for single phase applications of upto 3.7kw and industry standards of 1% metering accuracy. This comes with IEC 60309 16A 2P+E type inlet, Twenty IEC C13 and four IEC C19 type outlet sockets. It features an ultra-lightweight aluminum housing, offering up to 50% weight reduction, along with environmental monitoring and an all-new improved display module. Vertical mounting capabilities allow users to mount the units in a rack or enclosure in zero U space without expending valuable rack space This is designed to operate within a temperature range of -5°C to +50°C and is backed by a standard 2-year warranty. The rack PDU supports daisy-chain of up to 4 PDUs on a single IP address, thereby reducing networking cost. Environmental monitoring ports for external temperature/humidity monitoring is available (sensor sold separately).
Lead time | Usually in Stock |
---|
Colour | Black |
---|---|
Product or component type | PDU |
PDU type | Metered outlet |
Cord length | 3 m |
Number of cables | 1 |
Provided equipment | Installation guide |
Input Voltage | 208 V |
---|---|
Height | 1800 mm |
Width | 55 mm |
Output Voltage | 230 V |
Depth | 56 mm |
Net weight | 6.37 kg |
Mounting location | Side |
Mounting preference | No preference |
Input Plug Type | IEC 60309 16 A 2P + E |
Mounting mode | Not rack-mountable |
Rack units | 0U |
USB compatible | No |
Mounting position | Vertical |
Communication port protocol | SNMP |
[In] rated current | 16 A |
Permissible voltage | 200…240 V |
Max line current | 16 A |
Input current limits | 16 A |
Load capacity | 3680 VA |
Network frequency | 50/60 Hz |
Plug standard | IEC 60309 |
Outlet type and quantity | 20 IEC 60320 C13 |
Communication network type | 10/100BASE-T |
Product certifications | CE |
---|---|
Ambient air temperature for operation | -5…50 °C |
Relative humidity | 5…95 % |
Operating altitude | 0...3000 m |
Ambient air temperature for storage | -25…65 °C |
Storage Relative Humidity | 5…95 % |
Storage altitude | 0…15000 m |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 203 cm |
Package 1 Width | 19.5 cm |
Package 1 Length | 13 cm |
Package 1 Weight | 7.54 kg |
Warranty | 2 Years repair and Replace |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
454
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
780cb2d6-f852-4c3c-987f-e705629194ca
REACh Regulation
Energy Efficiency Optimized
Energy efficient product
Use Again
Recyclability potential, in %
51
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.