

Roll over image to zoom in



EPDU2116S
input: 1PH, 16A, 200-240VAC
Outlets: (20) C13, (4) C19
Switched
Full-featured network management capability
Interactive LCD display
Environmental Data
Total lifecycle Carbon footprint
1088
Use Better
Packaging made with recycled cardboard
No
Energy Efficiency Optimized
Energy efficient product
Use Again
Recyclability potential, in %
44
Take-back
No
Sequencing also allows users to predetermine which piece of equipment is turned on first so other equipment dependant on that unit will function properly. Indicates overload and warning conditions based on the user-defined alarm thresholds. Alerts users of potential overloaded circuits. The green packaging includes cable, installation guide and horizontal mounting brackets for quick and easy mounting in the enclosure.
Lead time | Usually in Stock |
---|
Colour | Black |
---|---|
Product or component type | PDU |
PDU type | Switched |
Cord length | 2.99 m |
Number of cables | 1 |
Provided equipment | Installation guide |
Input Voltage | 230 V 1 phase |
---|---|
Height | 1650 mm |
Width | 56 mm |
Output Voltage | 230 V |
Depth | 62 mm |
Net weight | 6.10 kg |
Mounting location | Side |
Mounting preference | No preference |
Input Plug Type | IEC 60309 16 A 2P + E |
Mounting mode | Rack-mounted |
Rack units | 0U |
Mounting position | Vertical |
Input current limits | 16 A |
Load capacity | 3680 VA |
Network frequency | 50/60 Hz |
Outlet type and quantity | 20 IEC 60320 C13 |
Product certifications | CE UKCA |
---|---|
Ambient air temperature for operation | -5…50 °C |
Relative humidity | 5…95 % |
Operating altitude | 0...10000 ft |
Ambient air temperature for storage | -25…65 °C |
Storage Relative Humidity | 5…95 % |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 12.6 cm |
Package 1 Width | 17 cm |
Package 1 Length | 181 cm |
Package 1 Weight | 7.6 kg |
Warranty | 2 year repair or replace |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1088
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant with Exemptions
REACh Regulation
Energy Efficiency Optimized
Energy efficient product
Use Again
Recyclability potential, in %
44
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.