
Roll over image to zoom in


2 videos
ERWPLUS1-3Y-DIGI
Variant:
Subscription period:
Remote UPS Outlet Group Reboot via SmartConnect to power-cycle IT equipment
Outlet group 'friendly naming' helps you remotely power-cycle the right device
Automated firmware distribution to your UPS with one-click remote installation
Downloadable reports for Inventory and Lifecycle renewals forecasting
3-year license for Advanced plan and remote power monitoring on SmartConnect. The license term starts on end-user activation. Remote UPS power monitoring with outlet group reboot facilitates equipment troubleshooting and is useful for bringing unresponsive IT equipment back into operation. Power-cycle equipment remotely on a named Outlet Group without having to reach out and instruct someone on site to manage your UPS. Includes all features of Standard plan.
Presentation | Advanced Plans for EcoStruxure IT SmartConnect enable remote outlet group reboot to power-cycle unresponsive IT equipment and bring it back into operation. Advanced Plan is supported for all devices with SmartConnect port, but outlet group configuration varies with model. Contact your preferred channel partner to buy this license. |
---|---|
Lead time | Usually in Stock |
Range of product | EcoStruxure IT SmartConnect |
---|---|
Product or component type | Subscription |
Digital fulfilment | Digital license via email |
Software type | License |
Subscription type | Paid |
Subscription period | 3 years |
Plan | Advanced |
Type of license | Device license Upgrade license |
Format | Digital key |
Rated power in VA | 1…3 kVA |
Range compatibility | APC Smart-UPS |
Number of input phases | 1 |
User language | English |
---|---|
Software designation | EcoStruxure IT SmartConnect Software |
System requirements | Web-based software Access to cloud-based SaaS |
Software function | Remote outlet group reboot from cloud interface For remote power monitoring Remote firmware distribution and installation on UPS Event log Self test Customizable email notifications |
Service benefits | Avoid unnecessary travel to your facilities |
Web services | Customizable email notifications |
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.