
Roll over image to zoom in


FWENMC1P-ST1Y-DIGI
Subscription period:
Range compatibility:
Step into smarter business operations with our Secure NMC System (SNS)
Remain current and compliant, mitigating cybersecurity threats
Reduce exposure to attack with the latest security updates
Firmware updates help to protect your infrastructure to a high level of cybersecurity
1-year Secure NMC System (SNS) subscription for Easy UPS, 1-Phase. SNS safeguards your business, delivering ongoing security compliance for your Network Management Card (NMC). The SNS delivers a high level of security, reduces your exposure to attack, and ensures you stay up-to-date. Activate your subscription via the Secure NMC System Tool.
Presentation | 1-year Secure NMC System (SNS) subscription for Easy UPS, 1-Phase. SNS safeguards your business, ensuring ongoing security compliance for your Network Management Card (NMC). The SNS delivers a high level of security, reduces your exposure to attack, and ensures you stay up-to-date. Activate your subscription via the Secure NMC System Tool. |
---|---|
Lead time | Usually in Stock |
Range of product | Network Management Cards |
---|---|
Product or component type | Subscription |
Digital fulfilment | Digital license via email |
Format | Digital key |
Subscription period | 1 year |
Software type | License |
Type of license | 1 device license |
Subscription type | Paid |
Range compatibility | Easy UPS On-Line Easy UPS 1 Ph On-Line |
User language | English |
User interface | Web user interface Command line interface |
---|---|
Service benefits | New features Feature enhancements Security updates |
Number of input phases | 1 |
Software designation | UPS Network Management Cards |
Software function | For remote power monitoring For remote power monitoring and reboot Security feature |
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.