
Roll over image to zoom in

1 videos
GV1G09
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys GV terminal block, 3 phases, 63A/690V, to supply busbar sets GV2G. To be inserted directly on the top terminals of the devices connected by the busbar sets. Connection to the supply cable by screw connectors. Green Premium compliant (RoHS/REACh).
Range | Linergy |
---|---|
Product name | FT |
Device short name | GV1G |
Product or component type | Terminal block |
Accessory / separate part category | Connection accessory |
Poles description | 3P |
Range compatibility | TeSys GV2 TeSys Deca TeSys U TeSys LS1 |
[Ie] rated operational current | 63 A |
---|---|
Mounting location | Top |
IP degree of protection | IP20 conforming to IEC 60529 |
[Ui] rated insulation voltage | 690 V conforming to IEC 60947-1 |
Connections - terminals | Screw clamp terminals 1 solid AWG 4 Screw clamp terminals 1 cable(s) 1.5…16 mm² flexible with cable end Screw clamp terminals 1 cable(s) 1.5…16 mm² flexible without cable end Screw clamp terminals 1 cable(s) 1.5…25 mm² solid Screw clamp terminals 2 cable(s) 1.5…4 mm² flexible with cable end Screw clamp terminals 2 cable(s) 1.5…6 mm² solid Screw clamp terminals 2 cable(s) 1.5…4 mm² flexible without cable end Screw clamp terminals 1 flexible AWG 4 |
Tightening torque | 1.7 N.m - on screw clamp terminals 2.2 N.m - on connector |
Net weight | 0.04 kg |
Product certifications | CE UKCA |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.500 cm |
Package 1 Width | 6.000 cm |
Package 1 Length | 7.000 cm |
Package 1 Weight | 49.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 70 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 3.706 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 1120 |
Package 3 Height | 75.000 cm |
Package 3 Width | 60.000 cm |
Package 3 Length | 80.000 cm |
Package 3 Weight | 69.540 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Sets of Busbars GV2G●●● with Terminal Block GV1G09
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.