
Roll over image to zoom in

1 videos
GV1L3
Environmental Data
Total lifecycle Carbon footprint
42
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys GV short circuit current limiter block for motor circuit breakers GV2L/LE/P/ME/RT. It increases the ability of the circuit breaker to withstand a short circuit current from 50 kA to 100/130kA@400 V. To be mounted on top of a GV2 motor circuit breaker. It conforms to RoHS/REACh regulation.
Range | TeSys |
---|---|
Range of product | TeSys GV2 TeSys Deca |
Accessory / separate part category | Protection accessory |
Product or component type | Current limiting module |
Range compatibility | TeSys GV2 TeSys Deca |
Product compatibility | GV2RT GV2ME GV2P GV2L |
Function of module | Increasing the breaking capacity of a circuit breaker |
Mounting location | On top of the circuit breaker |
[Ie] rated operational current | 32 A |
[Ith] conventional free air thermal current | 63 A conforming to IEC 60947-1 |
Activation threshold | 1500 A |
Breaking capacity | <= 100 kA depending on protective device |
[Ue] rated operational voltage | 690 V AC 50/60 Hz |
[Ui] rated insulation voltage | 690 V AC 50/60 Hz conforming to IEC 60947-1 |
Connections - terminals | Screw clamp terminals 1 x 1.5…25 mm² rigid Screw clamp terminals 2 x 1.5…10 mm² rigid Screw clamp terminals 1 x 1.5…25 mm² flexible without cable end Screw clamp terminals 2 x 1.5…10 mm² flexible without cable end Screw clamp terminals 1 x 1.5…16 mm² flexible with cable end Screw clamp terminals 2 x 1.5…4 mm² flexible with cable end |
---|---|
tightening torque | 2.2 N.m |
Net weight | 0.13 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 8.5 cm |
Package 1 Width | 5.0 cm |
Package 1 Length | 8.0 cm |
Package 1 Weight | 122.0 g |
Unit Type of Package 2 | S01 |
Number of Units in Package 2 | 24 |
Package 2 Height | 15.0 cm |
Package 2 Width | 15.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 3.104 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
42
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Current Limiter
GV1L3

Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.