
Roll over image to zoom in

1 videos
GV2AP03
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys GV extended rotary handle, for motor circuit breakers GV2LE, GV2RT mounted inside an enclosure and to be operated externally. For main switch usage, it provides a black handle on grey front plate with indication of 2 positions OFF, ON. To be mounted on the door of the enclosure, the handle mechanism ensures an IP54 protection to the mounting. It also includes a mounting adaptor to be screwed on the face of the circuit breaker, and an extension shaft to be be adjusted in length (distance between the door and the back of the circuit breaker must be in range 141-290mm). Padlockable in OFF or ON position with up to 3 padlocks (to be ordered separately). Locking in ON position does not prevent the circuit breaker from tripping (unlocking is required for fault reset). Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Device short name | GV2AP |
Product or component type | Rotary handle kit |
Accessory / separate part category | Control accessory |
Handle colour | Black |
Handle front plate colour | Blue |
Product compatibility | GV2RT GV2LE |
---|---|
Rotary handle padlocking | Padlock in OFF position Padlock in ON position |
Rotary handle mounting style | Extended |
Locking options description | 1 to 3 padlocks |
Back/door distance | 135…282 mm |
Net weight | 0.28 kg |
IP degree of protection | IP54 |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 13.000 cm |
Package 1 Width | 12.500 cm |
Package 1 Length | 18.500 cm |
Package 1 Weight | 304.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 8 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 2.954 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
66ab381c-81b1-42a8-ae7a-ce3f5adb691a
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Mounting of External Operator GV2AP03 for GV2LE
Door cut-out
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.