
Roll over image to zoom in




+ 3
1 videos
GV2APN02
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys GV extended rotary handle, for motor circuit breakers GV2L, GV2P mounted inside an enclosure and to be operated externally. For emergency switch usage, it provides a red handle on yellow front plate with indication of 3 positions OFF, ON, TRIP. To be mounted on the door of the enclosure, the handle mechanism ensures an IP54 protection to the mounting. It also includes a mounting adaptor to be screwed on the face of the circuit breaker, and an extension shaft to be be adjusted in length (distance between the door and the back of the circuit breaker must be in range 146-256mm). Padlockable in OFF position with up to 3 padlocks (to be ordered separately). Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Device short name | GV2AP |
Product or component type | Rotary handle kit |
Accessory / separate part category | Control accessory |
Handle colour | Red |
Handle front plate colour | Yellow |
Product compatibility | GV2L GV2P |
---|---|
Rotary handle padlocking | Padlock in OFF position |
Rotary handle mounting style | Extended |
Locking options description | 1 to 3 padlocks |
Position indicator | Trip position |
Back/door distance | 140…250 mm |
Net weight | 0.3 kg |
Product certifications | CULus |
---|---|
IP degree of protection | IP54 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 6.600 cm |
Package 1 Width | 8.900 cm |
Package 1 Length | 37.100 cm |
Package 1 Weight | 349.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 12 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 4.736 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 96 |
Package 3 Height | 77.000 cm |
Package 3 Width | 80.000 cm |
Package 3 Length | 60.000 cm |
Package 3 Weight | 46.260 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
66ab381c-81b1-42a8-ae7a-ce3f5adb691a
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Mounting of External Operator GV2APN01, GV2APN02 or GV2APN04 for Motor Circuit Breakers GV2L
Door cut-out

(1)
For IP65 only.
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.