

GV2LE10
[In] rated current:
Range | TeSys Deca |
---|---|
Product name | TeSys GV2 |
Product or component type | Motor circuit breaker |
Device short name | GV2LE |
Device application | Motor protection |
Trip unit technology | Magnetic |
Poles description | 3P |
---|---|
Network type | AC |
Utilisation category | Category A conforming to IEC 60947-2 AC-3 conforming to IEC 60947-4-1 AC-3e conforming to IEC 60947-4-1 |
Network frequency | 50/60 Hz conforming to IEC 60947-2 |
Motor power kW | 2.2 kW at 400/415 V AC 50/60 Hz 3 kW at 500 V AC 50/60 Hz 4 kW at 690 V AC 50/60 Hz |
Breaking capacity | 100 kA Icu at 230/240 V AC 50/60 Hz conforming to IEC 60947-2 100 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 50 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2 3 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2 |
[Ics] rated service short-circuit breaking capacity | 100 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2 100 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 100 % at 440 V AC 50/60 Hz conforming to IEC 60947-2 100 % at 500 V AC 50/60 Hz conforming to IEC 60947-2 75 % at 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Control type | Toggle |
[In] rated current | 6.3 A |
Magnetic tripping current | 91 A |
[Ith] conventional free air thermal current | 6.3 A conforming to IEC 60947-2 |
[Ue] rated operational voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
[Ui] rated insulation voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-2 |
Suitability for isolation | Yes conforming to IEC 60947-1 |
Power dissipation per pole | 1.8 W |
Mechanical durability | 100000 cycles |
Electrical durability | 100000 cycles for AC-3 at 415 V In 100000 cycles for AC-3e at 415 V In |
Rated duty | Uninterrupted conforming to IEC 60947-4-1 |
Connections - terminals | Power circuit: screw clamp terminal 2 cable(s) 1…6 mm²solid Power circuit: screw clamp terminal 2 cable(s) 1.5…6 mm²flexible without cable end Power circuit: screw clamp terminal 2 cable(s) 1…4 mm²flexible with cable end |
Tightening torque | 1.7 N.m - on screw clamp terminal |
Fixing mode | 35 mm symmetrical DIN rail: clipped Panel: screwed (with adaptor plate) |
Mounting position | Horizontal Vertical |
Width | 45 mm |
Height | 89 mm |
Depth | 78.5 mm |
Net weight | 0.33 kg |
Colour | Dark grey |
Standards | EN/IEC 60947-2 EN/IEC 60947-4-1 UL 60947-4-1 CSA C22.2 No 60947-4-1 IEC/EN 60335-2-40:Annex JJ |
---|---|
Product certifications | CCC UL CSA EAC LROS (Lloyds register of shipping) BV RINA DNV-GL UKCA IECEE CB Scheme |
IK degree of protection | IK04 |
IP degree of protection | IP20 conforming to IEC 60529 |
Climatic withstand | conforming to IACS E10 |
Ambient air temperature for storage | -40…80 °C |
Fire resistance | 960 °C conforming to IEC 60695-2-11 |
Ambient air temperature for operation | -20…60 °C |
Mechanical robustness | Shocks: 30 Gn for 11 ms Vibrations: 5 Gn, 5...150 Hz |
Operating altitude | <= 2000 m |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 8.500 cm |
Package 1 Width | 9.300 cm |
Package 1 Length | 4.800 cm |
Package 1 Weight | 271.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 24 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 6.772 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 384 |
Package 3 Height | 75.000 cm |
Package 3 Width | 60.000 cm |
Package 3 Length | 80.000 cm |
Package 3 Weight | 119.844 kg |
Warranty | 12 months |
---|

Average Operating Times at 20 °C Related to Multiples of the Setting Current
Dynamic Stress
I peak = f (prospective Isc) at 1.05 Ue = 435 V
Dynamic Stress
I peak = f (prospective Isc) at 1.05 Ue = 435 V
Thermal Limit in kA2s in the Magnetic Operating Zone
Sum of I2dt = f (prospective Isc) at 1.05 Ue = 435 V
Thermal Limit in kA2s in the Magnetic Operating Zone
Sum of I2dt = f (prospective Isc) at 1.05 Ue = 435 V
Dimensions
X1 Electrical clearance = 40 mm for Ue ≤ 690 V.
GVAD, AM, AN, AU, AS
GVAE
Mounting
On 35 mm rail
c = 80 on AM1 DP200 (35 x 7.5) and 88 on AM1 DE200, ED200 (35 x15)
On panel with adapter plate GV2 AF02

On pre-slotted plate AM1 PA

On rails DZ5 MB201

Mounting of External Operator GV2AP03 for GV2LE
Door cut-out
GV2L and GV2LE
Sets of busbars GV2G445, GV2G454, GV2G472, with terminal block GV2G05
l | p | |
---|---|---|
GV2G445 (4 x 45 mm) | 179 | 45 |
GV2G454 (4 x 54 mm) | 206 | 54 |
GV2G472 (4 x 72 mm) | 260 | 72 |
Number of tap-offs | a | |||
---|---|---|---|---|
5 | 6 | 7 | 8 | |
GV2G445 | 224 | 269 | 314 | 359 |
GV2G454 | 260 | 314 | 368 | 422 |
GV2G472 | 332 | 404 | 476 | 548 |
Sets of Busbars for GV2L and GV2LE
Sets of busbars GV2G●●● with terminal block GV1G09
Sets of busbars GV2G245, GV2G254, GV2GR272
I | |
---|---|
GV2G245 (2 x 45 mm) | 89 |
GV2G254 (2 x 54 mm) | 98 |
GV2G272 (2 x 72 mm) | 116 |
Set of busbars GV2G554
Sets of busbars GV2G345 and GV2G354
I | |
---|---|
GV2G345 (3 x 45 mm) | 134 |
GV2G354 (3 x 54 mm) | 152 |
GV2LE••
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.