
Roll over image to zoom in

1 videos
GV2V03
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys GV accessory, padlocking device, for motor circuit breakers GV2,GV3 and TeSys LS fuse carriers LS1D32. It allows the fixing of up to 4 padlocks (padlocks not included), Ø6 mm shank max. Green Premium compliant (RoHS/REACh).
Range of product | TeSys GV2 TeSys fuse carriers TeSys GV3 TeSys Deca |
---|---|
Range | TeSys |
Device short name | GV2V |
Product or component type | Padlocking device |
Accessory / separate part category | Locking accessory |
Locking options description | 1...4 padlocks |
---|---|
Net weight | 0.092 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 2.000 cm |
Package 1 Width | 8.800 cm |
Package 1 Length | 6.200 cm |
Package 1 Weight | 95.000 g |
Unit Type of Package 2 | S01 |
Number of Units in Package 2 | 38 |
Package 2 Height | 15.000 cm |
Package 2 Width | 15.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 3.785 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
SCIP Number
66ab381c-81b1-42a8-ae7a-ce3f5adb691a
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.