
Roll over image to zoom in

GV4ADM1111
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys GV4 auxiliary contact block, for multifunction motor circuit breakers GV4PEM, GV4PB. 2NO/NC fault signalling contacts, each NO/NC can perform one of 8 SD alarm or fault status (overload alarms, overload trip, jam, phase unbalance, long start, ground fault). The function of each NO/NC is selectable by a dial, a third dial is available to select the cooling time before automatic restart. Rated for operation up to 5A/250V AC and DC. To be installed on right-hand side of the circuit breaker (2 blocks mounting possible), connection by spring terminals. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Device short name | GV4A |
Product or component type | Auxiliary contact block |
Product compatibility | GV4 |
Mounting location | Right side |
Auxiliary contacts operation | Signalling |
Pole contact composition | 2 NO + 2 NC |
[Ui] rated insulation voltage | 250 V conforming to IEC 60947-1 |
---|---|
[Ue] rated operational voltage | 24...250 V AC 24...250 V DC |
[Ith] conventional free air thermal current | 5 A |
Mechanical durability | 100000 cycles |
Minimum switching current | 2 mA |
Minimum switching voltage | 17 V |
Protection type | GG fuse 5 A |
Rated operational power in VA | 400 VA at 230…240 V AC-12 |
Rated operational power in W | 50 W at 24 V DC-12 |
Environmental characteristic | Normal environment |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3 cm |
Package 1 Width | 9 cm |
Package 1 Length | 15.6 cm |
Package 1 Weight | 150 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 18 |
Package 2 Height | 15 cm |
Package 2 Width | 30 cm |
Package 2 Length | 40 cm |
Package 2 Weight | 3 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
50a98d63-e355-4cae-a24f-48edbc8c4dc5
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.