
Roll over image to zoom in

GV4ADN02
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys GV direct rotary handle, for motor circuit breakers GV4PE, LE, PEM, PB. For emergency switch usage, it provides a red handle on a yellow bezel with indication of 3 positions OFF, ON, TRIP. Equipped with a "push to trip" button. Padlockable in OFF position with up to 3 padlocks (to be ordered separately). Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Product or component type | Rotary handle |
Accessory / separate part category | Control accessory |
Rotary handle mounting style | Direct |
Handle colour | Red |
Handle front plate colour | Yellow |
Marking | OFF - Trip - ON |
Rotary handle padlocking | Padlock in ON position 1 to 3 padlocks Padlock in OFF position |
Range compatibility | TeSys TeSys GV4 TeSys TeSys BV4 |
---|---|
Mounting mode | Fixed |
Mounting location | Front side |
Locking options description | 1 to 3 padlocks Ø 4 to Ø 8 |
IP degree of protection | IP40 |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 7.600 cm |
Package 1 Width | 8.200 cm |
Package 1 Length | 8.800 cm |
Package 1 Weight | 188.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 45 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 8.877 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
C5e0840b-57a9-494a-aef0-1bc772fe67cd
REACh Regulation
Halogen-free status
Product contains halogen above thresholds
Use Again
End of life manual availability
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.