
Roll over image to zoom in

GV4AE11
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys GV4 auxiliary contact block, for motor circuit breakers GV4. 1C/O contact, it performs Open/Close OF function or Trip alarm SD function, depending of its location in the circuit breaker. Rated for operation up to 5A/690V AC and 5A/250V DC. To be plugged inside the circuit breaker, in the right-hand cavity for OF function, in the left-hand cavity for SD function, connection by spring terminals. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Device short name | GV4AE |
Product or component type | Auxiliary contact |
Device application | Signalling |
Range compatibility | TeSys TeSys GV4 TeSys TeSys BV4 |
Auxiliary contact composition | 1 NO/NC |
[Ue] rated operational voltage | <= 690 V |
[Ith] conventional free air thermal current | 5 A conforming to IEC 60947-5-1 5 A conforming to CSA C22.2 No 14 5 A conforming to UL 508 |
Mounting mode | Internal mounting |
[Ui] rated insulation voltage | 690 V conforming to IEC 60947-1 |
---|---|
[Ie] rated operational current | 5 A <= 690 V AC-12 conforming to IEC 60947-5-1 5 A <= 48 V AC-15 conforming to IEC 60947-5-1 4 A 110/127 V AC-15 conforming to IEC 60947-5-1 3 A 220/240 V AC-15 conforming to IEC 60947-5-1 2.5 A 380...440 V AC-15 conforming to IEC 60947-5-1 0.11 A 660/690 V AC-15 conforming to IEC 60947-5-1 5 A <= 24 V DC-12 conforming to IEC 60947-5-1 2.5 A 48 V DC-12 conforming to IEC 60947-5-1 0.6 A 110/127 V DC-12 conforming to IEC 60947-5-1 0.3 A 250 V DC-12 conforming to IEC 60947-5-1 2.5 A <= 24 V DC-12 conforming to IEC 60947-5-1 1.2 A 48 V DC-12 conforming to IEC 60947-5-1 0.35 A 110/127 V DC-12 conforming to IEC 60947-5-1 0.05 A 250 V DC-12 conforming to IEC 60947-5-1 1 A <= 24 V DC-12 conforming to IEC 60947-5-1 0.2 A 48 V DC-12 conforming to IEC 60947-5-1 0.05 A 110/127 V DC-12 conforming to IEC 60947-5-1 0.03 A 250 V DC-12 conforming to IEC 60947-5-1 |
Rated power in VA | 120 VA AC-12 at 24 V conforming to IEC 60947-5-1 240 VA AC-12 at 48 V conforming to IEC 60947-5-1 635 VA AC-12 at 110/127 V conforming to IEC 60947-5-1 1200 VA AC-12 at 230/240 V conforming to IEC 60947-5-1 2200 VA AC-12 at 380/440 V conforming to IEC 60947-5-1 3450 VA AC-12 at 660/690 V conforming to IEC 60947-5-1 |
Rated power in W | DC-12: 120 W 24 V conforming to IEC 60947-5-1 DC-12: 120 W 48 V conforming to IEC 60947-5-1 DC-12: 66 W 110 V conforming to IEC 60947-5-1 DC-12: 75 W 250 V conforming to IEC 60947-5-1 |
Associated fuse rating | 5 A gG at 690 V conforming to IEC 60947-5-1 |
Minimum switching current | 2 mA |
Minimum switching voltage | 17 V |
Mechanical durability | 40000 cycles |
Connections - terminals | Spring terminals 1 0.5…1.5 mm² - cable stiffness: flexible without cable end |
Wire stripping length | 8 mm |
Quantity per set | Set of 1 |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 2.000 cm |
Package 1 Width | 8.000 cm |
Package 1 Length | 11.000 cm |
Package 1 Weight | 24.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 10 |
Package 2 Height | 4.000 cm |
Package 2 Width | 16.000 cm |
Package 2 Length | 27.000 cm |
Package 2 Weight | 251.000 g |
Unit Type of Package 3 | S03 |
Number of Units in Package 3 | 220 |
Package 3 Height | 30.000 cm |
Package 3 Width | 30.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 6.353 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
REACh Regulation
Halogen-free status
Halogen free plastic parts product
PVC free
Yes
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.