
Roll over image to zoom in





+ 2
GV4APN01
Environmental Data
Total lifecycle Carbon footprint
6
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys GV extended rotary handle, for motor circuit breakers GV4 mounted inside an enclosure and to be operated externally. For main switch usage, it provides a black handle on grey front plate with indication of 3 positions OFF, ON, TRIP. To be mounted on the door of the enclosure, the handle mechanism ensures an IP54 protection to the mounting. It also includes a mounting adaptor to be screwed on the face of the circuit breaker, and an extension shaft to be be adjusted in length (distance between the door and the back of the circuit breaker must be in range 214-627mm). Padlockable in OFF or ON position with up to 3 padlocks (to be ordered separately). Locking in ON position does not prevent the circuit breaker from tripping (unlocking is required for fault reset). Green Premium compliant (RoHS/REACh).
Range | TeSys TeSys Deca |
---|---|
Product or component type | Rotary handle kit |
Accessory / separate part category | Control accessory |
Rotary handle mounting style | Extended |
Handle colour | Black |
Handle front plate colour | Black |
Marking | OFF - Trip - ON |
Rotary handle padlocking | Padlock in ON position 1 to 3 padlocks Padlock in OFF position |
Range compatibility | TeSys TeSys GV4 TeSys TeSys BV4 TeSys TeSys Deca |
---|---|
Mounting mode | Fixed |
Mounting location | Door of enclosure |
Locking options description | 1 to 3 padlocks Ø 4 to Ø 8 |
Back/door distance | 214…627 mm |
IP degree of protection | IP54 |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 9.000 cm |
Package 1 Width | 9.000 cm |
Package 1 Length | 45.900 cm |
Package 1 Weight | 669.000 g |
Unit Type of Package 2 | S04 |
Number of Units in Package 2 | 12 |
Package 2 Height | 30.000 cm |
Package 2 Width | 40.000 cm |
Package 2 Length | 60.000 cm |
Package 2 Weight | 8.775 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
6
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
Ab9dc4da-002c-433d-9974-4b46c472d129
REACh Regulation
Halogen-free status
Halogen free plastic parts product
Use Again
End of life manual availability
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.