
Roll over image to zoom in

GV4AS027
Environmental Data
Total lifecycle Carbon footprint
2
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
33
Take-back
No
TeSys GV electrical trip unit, MX shunt trip, 24V AC 50Hz/60Hz or 24V DC, for motor circuit breakers GV4. It trips the circuit breaker when the control voltage is applied in limits 0.7-1.1 Uc with an impulse duration greater than 20ms or a maintained signal. To be plugged inside the circuit breaker, connection by spring terminals. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Device short name | MX |
Product or component type | Voltage release |
Device application | Control |
Range compatibility | TeSys TeSys GV4 TeSys TeSys BV4 |
Voltage release type | Shunt trip release |
[Uc] control circuit voltage | 24 V AC 50/60 Hz 24 V DC |
[Ui] rated insulation voltage | 24 V conforming to IEC 60947-1 |
---|---|
Threshold tripping voltage | 0.7...1.1 Un failsafe opening < 0.7 Un possible opening |
Impulse duration | >= 20 ms |
Mounting mode | Internal mounting |
Maximum inrush power in VA | 6 VA |
Maximum inrush power in W | 4 W |
Maximum hold-in power consumption in VA | 10 VA |
Maximum hold-in power consumption in W | 1 W |
Mechanical durability | 20000 cycles |
Operating time | < 50 ms |
Connections - terminals | Spring terminals 1 0.5…1.5 mm² - cable stiffness: flexible without cable end |
Wire stripping length | 8 mm |
Quantity per set | Set of 1 |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.500 cm |
Package 1 Width | 6.000 cm |
Package 1 Length | 8.500 cm |
Package 1 Weight | 64.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 10 |
Package 2 Height | 9.000 cm |
Package 2 Width | 13.000 cm |
Package 2 Length | 18.500 cm |
Package 2 Weight | 690.000 g |
Unit Type of Package 3 | S03 |
Number of Units in Package 3 | 120 |
Package 3 Height | 30.000 cm |
Package 3 Width | 30.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 8.500 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
2
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
75582d60-9779-4641-a03b-18e996230a58
REACh Regulation
Halogen-free status
Product contains halogen above thresholds
Use Again
Recyclability potential, in %
33
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.