




GV4LE03N
Magnetic tripping current:
[In] rated current:
Range of product | TeSys GV4 |
---|---|
Range | TeSys Deca |
Device short name | GV4L |
Product name | TeSys GV4 |
Product or component type | Motor circuit breaker |
Device application | Motor protection |
Trip unit technology | Magnetic Electronic |
Poles description | 3P |
---|---|
Utilisation category | Category A conforming to IEC 60947-2 AC-3 conforming to IEC 60947-4-1 |
Operating position | Any position |
Motor power kW | 0.55 kW at 400...415 V AC 50/60 Hz 0.75 kW at 400...415 V AC 50/60 Hz 0.75 kW at 500 V AC 50/60 Hz 1.1 kW at 500 V AC 50/60 Hz 1.1 kW at 660...690 V AC 50/60 Hz 1.5 kW at 660...690 V AC 50/60 Hz 1.5 kW at 500 V AC 50/60 Hz 2.2 kW at 660...690 V AC 50/60 Hz 1.1 kW at 400...415 V AC 50/60 Hz |
Breaking capacity | 100 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 50 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2 50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 15 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2 8 kA Icu at 660...690 V AC 50/60 Hz conforming to IEC 60947-2 25 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2 |
Control type | Toggle |
[In] rated current | 3.5 A |
Magnetic tripping current | 21…49 A |
[Ue] rated operational voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
[Ui] rated insulation voltage | 800 V AC 50/60 Hz conforming to IEC 60947-2 |
[Ith] conventional free air thermal current | 115 A conforming to IEC 60947-4-1 |
[Uimp] rated impulse withstand voltage | 8 kV conforming to IEC 60947-2 |
Power dissipation per pole | 6.1 W |
Mechanical durability | 40000 cycles |
Electrical durability | 40000 cycles for AC-3 at 440 V In/2 40000 cycles for AC-3 at 440 V In |
maximum operating rate | 25 cyc/h |
Rated duty | Continuous conforming to IEC 60947-4-1 |
Connections - terminals | EverLink BTR screw connectors (top) 1 cable(s) 1.5…70 mm² - solid EverLink BTR screw connectors (top) 1 cable(s) 1.5…50 mm² - flexible EverLink BTR screw connectors (bottom) 1 cable(s) 2.5…95 mm² - solid EverLink BTR screw connectors (bottom) 1 cable(s) 2.5…70 mm² - flexible |
Tightening torque | 9 N.m for cable 16…95 mm² 5 N.m for cable 1.5…10 mm² |
Mechanical robustness | Vibrations: +/- 1 mm 2...13.2 Hz conforming to IEC 60068-2-6 Vibrations: 0.7 gn 13.2...100 Hz conforming to IEC 60068-2-6 Shocks: 15 gn 11 ms conforming to IEC 60068-2-27 |
Height | 155 mm |
Width | 81 mm |
Depth | 116 mm |
Net weight | 1.5 kg |
Colour | Grey (RAL 7016) |
Suitability for isolation | Yes conforming to IEC 60947-1 |
Standards | EN/IEC 60947-4-1 EN/IEC 60947-2 |
---|---|
Product certifications | IEC CCC EAC EU-RO MR |
Climatic withstand | conforming to IACS E10 |
IK degree of protection | IK07 conforming to IEC 62262 |
Pollution degree | 3 |
IP degree of protection | IP40 conforming to IEC 60529 |
Ambient air temperature for storage | -50…85 °C |
Fire resistance | 960 °C conforming to IEC 60695-2-11 |
Operating altitude | 5000 m |
Ambient air temperature for operation | -25…70 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 21.0 cm |
Package 1 Width | 11.0 cm |
Package 1 Length | 22.0 cm |
Package 1 Weight | 1.73 kg |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 5 |
Package 2 Height | 30 cm |
Package 2 Width | 30 cm |
Package 2 Length | 40 cm |
Package 2 Weight | 8.65 kg |
Warranty | 18 months |
---|

Average Operating Times at 20 °C Related to Multiples of the Setting Current
GV4L02 and GV4LE02 to 12 with LRD05 to LRD14, GV4L80 and GV4LE80 with LRD3363
GV4L25 and GV4LE25 with LRD 318, LRD325 GV4L50 AND GV4LE50 with LRD 332, LRD 340, LRD 350
GV4L115 and GV4LE115 with Class 10 LR9F5367, LR9D5369 and Class 20 LR9D5567, LR9F5569
Dynamic Stress
I peak = f (prospective Isc) at 1.05 Ue = 435 V
Dynamic Stress
I peak = f (prospective Isc) at 1.05 Ue = 435 V
Thermal Limit in A2s
Sum of I2dt = f (prospective Isc) at 1.05 Ue = 435 V
Thermal Limit in kA in the Magnetic Operating Zone
Sum of I2dt = f (prospective Isc) at 1.05 Ue = 435 V
With EverLink® Connector
With Crimp Lug Connector
Dimensions
Panel Mounting with M4 Screws
Door Cut-Out for Rotary Handle
Minimum Safety Clearance
Toggle-type, rotary handle-type: identical clearance values.
Safety Clearance (mm) | ||||||
---|---|---|---|---|---|---|
Painted Sheet Metal | Bare Sheet Metal | |||||
A | B | C | A | B | C | |
No accessory | 30 | 0 | 0 | 40 | 0 | 5 |
Interphase barriers | 0 | 0 | 0 | 0 | 0 | 5 |
Long terminal shield | 0 | 0 | 0 | 0 | 0 | 5 |
Magnetic Motor Circuit Breakers
GV4L, GV4LE

Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.