
Roll over image to zoom in


1 videos
GVSBTHU
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Presentation | One battery string for the Galaxy VS UPS. This string contains 9 Ah batteries. |
---|---|
Lead time | Usually Ships within 2 Weeks |
Product or component type | Battery module |
---|---|
Range compatibility | Galaxy VS |
Battery type | VRLA |
Range of product | Galaxy VS |
Device mounting | Enclosed battery cabinet |
---|---|
Battery power in VAh | 1080 VAh |
Height | 16 cm |
---|---|
Width | 13 cm |
Depth | 78 cm |
Net weight | 32 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 18 cm |
Package 1 Width | 80 cm |
Package 1 Length | 15 cm |
Package 1 Weight | 33 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
975af7c3-5aa2-4e08-ab37-9e67bfe66f87
REACh Regulation
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.