
Roll over image to zoom in

4 videos
HMIBSCEA53D1EDS
Efficent EV Load Management to ensure power availability avoiding unplanned downtime
Easy to install, and commission
Easy remote operation via a embedded dashboard
Upgradeable and scalable via software licence
Interoperable with external Building Managment System and Charging Stations Management Systems
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
Range | EcoStruxure EV Charging Expert |
---|---|
Product name | EcoStruxure EV Charging Expert |
Product or component type | EV charge controller |
Type of installation | Indoor |
Installed device | Modem 3G/4G (to be ordered separately) Meter device (to be ordered separately) |
---|---|
Range compatibility | EVlink EVlink Pro AC EVlink EVlink Pro DC EVlink EVlink Smart Wallbox EVlink EVlink parking EVlink EVlink City |
Device application | To manage the overall energy allocated to each vehicle |
Mounting mode | Wall mount |
Mounting support | Rail |
Mounting position | Horizontal/vertical |
load management | Dynamic |
max managed charging stations | 15 charging stations |
max managed charging points | 30 charge points |
max nb of zone levels | 4 |
max nb of zones | 20 |
functions selection | With priority charging profile With time-of-use settings With PV integration With BEMS integration via API With authentication via badges With transaction logs |
Communication interface | Ethernet RJ45 to connect device to charging station Ethernet RJ45 Cat.6 to connect device to charging station Modem to connect device to central management system |
Communication service | Web server for OCPP 1.6 Via Modem |
OCPP version | JSON |
[Us] rated supply voltage | 12...24 V DC |
Power consumption in W | 16 W |
Input type | Energy meter |
Electromagnetic compatibility | Conducted and radiated emissions class A conforming to EN 55022 |
Height | 150 mm |
Width | 157 mm |
Depth | 46 mm |
Net weight | 1 kg |
Standards | EN/IEC 61131-2 EN 55011 EN/IEC 61000-6-4 |
Product certifications | CE EAC RCM |
Targeted country | All |
Services | Commercial service plan 0...50 °C |
IP degree of protection | IP40 |
---|---|
Ambient air temperature for operation | 0…50 °C |
Ambient air temperature for storage | -20…60 °C |
Operating altitude | 0...2000 m |
Relative humidity | 10…95 % |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 8.5 cm |
Package 1 Width | 22.0 cm |
Package 1 Length | 32.5 cm |
Package 1 Weight | 1.408 kg |
Unit Type of Package 2 | S04 |
Number of Units in Package 2 | 6 |
Package 2 Height | 30.0 cm |
Package 2 Width | 40.0 cm |
Package 2 Length | 60.0 cm |
Package 2 Weight | 9.244 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
3fe7d895-f8a3-452a-ad75-1d17e7e6e6eb
REACh Regulation
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.