
Roll over image to zoom in

IMT23107
Infrared laser measurement
LCD readout display
Complete with hand lanyard and batteries
Temperature range: -20...520°C (-4...968°F)
Complete with hand lanyard and batteries.
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
Hand-held digital infrared thermometer for surface temperature measurement. Equiped with backlight LCD and laser pointer
Range | Thorsman |
---|---|
Product or component type | Thermometer |
Supply | battery 9 V |
Technology type | Laser |
Display type | Handheld infrared thermometer: backlit LCD |
---|---|
Measurement temperature | Handheld infrared thermometer: -20…520 °C |
User language | Swedish English Danish Finnish Norwegian |
Height | 180 mm |
Width | 85 mm |
Depth | 50 mm |
Product weight | 150 g without battery |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.000 cm |
Package 1 Width | 17.200 cm |
Package 1 Length | 29.000 cm |
Package 1 Weight | 246.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 13 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 3.804 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
875f68f5-e307-4362-b7e9-b6e2fe84c5d1
REACh Regulation
Use Again
Removable battery
User replaceable
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.