
Roll over image to zoom in

KSA250ZJ4
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Canalis electrical and mechanical jointing for KSA. It's applied to medium power distribution. The rated operational voltage is from 230VAC to 690VAC. The rated operational current is 160A and 250A. It belongs to spare part with white RAL 9001 surface treatment. Designed with 1 circuit allowing. It provides IP55 protection which conforming to IEC 60529 standard. IK08 conforms to IEC 62262. It is compliant with both IEC 60439-2 and IEC 61439-6. It is also compliant with Green Premium (RoHS/REACH).
Range of product | Canalis |
---|---|
Product name | KS |
Product or component type | Electrical and mechanical jointing |
Product compatibility | KS |
[Ie] rated operational current | 160 A 250 A |
Offer type | Spare part |
Colour | White (RAL 9001) |
Device application | Medium power distribution |
---|---|
[Ue] rated operational voltage | 230...690 V |
Control type | Without |
Number of circuits | 1 |
Busbar trunking polarity | 3L + N + PE |
Width | 178 mm |
Depth | 60 mm |
Height | 165 mm |
Net weight | 1.6 kg |
IK degree of protection | IK08 conforming to IEC 62262 |
---|---|
IP degree of protection | IP55 conforming to IEC 60529 |
Standards | IEC 60439-2 IEC 61439-6 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 12.000 cm |
Package 1 Width | 19.500 cm |
Package 1 Length | 22.500 cm |
Package 1 Weight | 1.800 kg |
Unit Type of Package 2 | P06 |
Number of Units in Package 2 | 40 |
Package 2 Height | 80.000 cm |
Package 2 Width | 80.000 cm |
Package 2 Length | 60.000 cm |
Package 2 Weight | 90.000 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
REACh Regulation
Halogen-free status
Halogen free product
PVC free
Yes
Silicone-free
Yes
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.