
Roll over image to zoom in

1 videos
KSB32CP
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Canalis tap-off unit for KS. It's applied to power socket distribution and low power distribution with white RAL 9001 surface treatment. The operational voltage is from 230VAC 50/60Hz to 690VAC 50/60Hz. The rated operational current is 32A. It provided 3L+N+PE tap-off unit polarity with tap-off unit socket description and tap-off unit 2nd socket description are both free choice. It provided blanking plate and tap-off unit connector with phase selection, compatibility with modular device. Tap-off unit disconnection by drawing out. It's applied to TT busbar trunking, TN-S busbar trunking, TN-C busbar trunking, TT tap-off unit, TN-S tap-off unit earthing system. It provides IP55 protection which conforming to IEC 60529 standard. IK08 conforms to IEC 62262. It is compliant with both IEC 60439-2 and IEC 61439-6. It is also compliant with Green Premium (RoHS/REACH).
Range of product | Canalis |
---|---|
Product name | KS |
Product or component type | Tap-off unit |
Product compatibility | Modular device |
[Ie] rated operational current | 32 A at 35 °C |
Tap-off unit socket description | Free choice |
Tap-off unit 2nd socket description | Free choice |
Tap-off unit polarity | 3L+N+PE |
Provided equipment | Blanking plate |
Colour | White (RAL 9001) |
Device application | Low power distribution Power socket distribution |
---|---|
[Ue] rated operational voltage | 230...690 V depending on protective device |
[Uimp] rated impulse withstand voltage | 6.8 kV |
[Ui] rated insulation voltage | 400 V depending on protective device 500 V depending on protective device 690 V depending on protective device |
Network frequency | 50/60 Hz |
Protection type | Without protection |
Tap-off unit disconnection mode | By drawing out |
Tap-off unit connector type | With phase selection |
Standards | IEC 60439-2 IEC 61439-6 |
Body material | Plastic |
number of 18mm modules | 8 |
Width | 437.5 mm |
Depth | 108 mm |
Height | 165 mm |
Net weight | 2.7 kg |
Earthing system | TT - busbar trunking TN-S - busbar trunking TN-C - busbar trunking TT - tap-off unit TN-S - tap-off unit |
---|---|
IP degree of protection | IP55 conforming to IEC 60529 |
IK degree of protection | IK08 conforming to IEC 62262 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 15.900 cm |
Package 1 Width | 17.600 cm |
Package 1 Length | 43.500 cm |
Package 1 Weight | 1.530 kg |
Unit Type of Package 2 | P12 |
Number of Units in Package 2 | 39 |
Package 2 Height | 80.000 cm |
Package 2 Width | 80.000 cm |
Package 2 Length | 120.000 cm |
Package 2 Weight | 77.000 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
REACh Regulation
Halogen-free status
Halogen free product
PVC free
Yes
Silicone-free
Yes
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.