
Roll over image to zoom in

1 videos
LA1KN31
Pole contact composition:
Environmental Data
Total lifecycle Carbon footprint
4
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys K instantaneous auxiliary contact block, for contactors LC.K, LP.K, CA.K with screw clamp terminals (except LP4K, LP5K, CA4K). It provides 3NO+1NC contacts rated up to 10A 690V AC, connection by screw clamp terminals. Front mounting by clip-on, it procures high reliability and durability. Multi standards certified (IEC, UL, CSA, CCC), Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Product name | TeSys K |
Product or component type | Auxiliary contact block |
Device short name | LA1 |
Range compatibility | TeSys K LC1K TeSys K CA2K TeSys K CA3K |
Mounting location | Front |
Pole contact composition | 3 NO + 1 NC |
Contacts operation | Instantaneous |
[Ue] rated operational voltage | 690 V AC 25...400 Hz |
[Ui] rated insulation voltage | 690 V conforming to IEC 60947-5-1 600 V conforming to UL 60947-5-1 600 V conforming to CSA C22.2 No 60947-5-1 |
[Ith] conventional free air thermal current | 10 A (at 50 °C) |
Standards | EN/IEC 60947-5-1 UL 60947-5-1 CSA C22.2 No 60947-5-1 GB/T 14048.5 JIS C8201-5-1 UL 60335-2-40:Annex JJ |
Product certifications | CB Scheme CCC UL CSA CE UKCA |
Irms rated making capacity | 110 A at <= 690 V AC conforming to IEC 60947 |
---|---|
Permissible short-time rating | 80 A 1 s 60 A 500 ms 110 A 100 ms |
Associated fuse rating | 10 A gG at <= 690 V conforming to IEC 60947 |
Minimum switching current | 5 mA |
Minimum switching voltage | 17 V |
Non overlap distance | 0.5 mm |
Insulation resistance | > 10 MOhm |
Connections - terminals | Screw clamp terminals 1 cable(s) 0.34…1.5 mm²flexible with cable end Screw clamp terminals 1 cable(s) 0.75…4 mm²flexible without cable end Screw clamp terminals 1 cable(s) 1.5…4 mm²rigid Screw clamp terminals 2 cable(s) 0.34…1.5 mm²flexible with cable end Screw clamp terminals 2 cable(s) 0.75…4 mm²flexible without cable end Screw clamp terminals 2 cable(s) 1.5…4 mm²rigid |
Tightening torque | 1.3 N.m - with screwdriver Philips No 2 1.3 N.m - with screwdriver pozidriv No 2 |
Height | 30 mm |
Width | 38 mm |
Depth | 35 mm |
Net weight | 0.045 kg |
Environmental characteristic | Normal environment |
---|---|
IP degree of protection | IP20 conforming to IEC 60529 |
Protective treatment | TC conforming to IEC 60068 |
Ambient air temperature for storage | -50…80 °C |
Ambient air temperature for operation | -25…50 °C |
Operating altitude | 2000 m |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.800 cm |
Package 1 Width | 4.000 cm |
Package 1 Length | 3.600 cm |
Package 1 Weight | 40.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 100 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 4.520 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
4
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.