
Roll over image to zoom in


1 videos
LA2KT2U
[Ue] rated operational voltage:
Environmental Data
Total lifecycle Carbon footprint
4
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys K electronic time delay contact block, for contactors LC.K, LP.K, CA.K. It provides 1C/O contact rated up to 2A 240V AC, with an on-delay setting range 1-30s. To be used for contactors with 110-240V AC/DC coils (F7 to U7, FD to UD). Front mounting by clip-on, connections by attached wires to the contactor. It conforms to RoHS/REACh regulation.
Range | TeSys |
---|---|
Product name | TeSys K |
Product or component type | Time delay auxiliary contact block |
Device short name | LA1 |
Range compatibility | TeSys K LC1K TeSys K CA2K TeSys K CA3K TeSys K CA4K |
Mounting location | Front |
Pole contact composition | 1 C/O |
Contacts operation | Time delay |
Timer type | On delay |
Time delay range | 1...30 s |
[Ue] rated operational voltage | 110...240 V AC for control circuit 240 V AC for signalling circuit |
Rated operational voltage limits | 0.85...1.1 Uc |
[Ith] conventional free air thermal current | 2 A for signalling circuit |
Standards | EN/IEC 60947-5-1 |
Product certifications | CE UKCA |
Insulation resistance | > 10 MOhm |
---|---|
Connections - terminals | Slip-on terminals |
Reset time | 1.5 s during time delay 0.5 s after time delay |
Height | 27 mm |
Width | 38 mm |
Depth | 38 mm |
Net weight | 0.04 kg |
Environmental characteristic | Normal environment |
---|---|
IP degree of protection | IP20 conforming to IEC 60529 |
Protective treatment | TC conforming to IEC 60068 |
Ambient air temperature for operation | -10…60 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.000 cm |
Package 1 Width | 4.800 cm |
Package 1 Length | 4.800 cm |
Package 1 Weight | 44.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 70 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 3.361 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
4
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
8a21c0d1-be95-4e83-b703-1e8075e942f8
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.