Roll over image to zoom in

LA7D3058
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Range | TeSys |
---|---|
Product or component type | Terminal block |
Device short name | LA7D |
Product compatibility | LRD33... LR3D33.. LC1D115 LC1D150 |
Accessory / separate part category | Connection accessory |
Quantity per set | Set of 1 |
Connections - terminals | Screw terminals |
---|---|
Net weight | 0.30 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 8.100 cm |
Package 1 Width | 11.500 cm |
Package 1 Length | 14.500 cm |
Package 1 Weight | 295.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 15 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 5.550 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
REACh Regulation
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.