

1 videos
LA9E01
Discontinued on:13 Mar 2024
LA9E01 has not been replaced. Please contact your customer care centre for more information.
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Range | TeSys |
---|---|
Device short name | LA9 |
Product or component type | Link for parallel connection |
Accessory / separate part category | Connection accessory |
Poles description | 2P |
Range compatibility | TeSys K |
Quantity per set | Set of 4 |
[Ie] rated operational current | 25 A |
---|---|
Net weight | 0.01 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 0.500 cm |
Package 1 Width | 2.000 cm |
Package 1 Length | 3.000 cm |
Package 1 Weight | 5.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 4 |
Package 2 Height | 2.000 cm |
Package 2 Width | 3.500 cm |
Package 2 Length | 6.000 cm |
Package 2 Weight | 22.000 g |
Unit Type of Package 3 | S02 |
Number of Units in Package 3 | 2000 |
Package 3 Height | 15.000 cm |
Package 3 Width | 30.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 11.260 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
Use Again
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.